SPRUJE8C December   2024  – June 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Preface Read This First
      1. 1.2.1 Important Usage Notes
    3. 1.3 Kit Contents
    4. 1.4 Device Information
      1. 1.4.1 Security
    5. 1.5 Audio Expansion Connectors
  6. 2Hardware
    1. 2.1  Component Identification
    2. 2.2  Power Requirements
      1. 2.2.1 Power Input Using USB Type-C Connector
      2. 2.2.2 Power Status LEDs
      3. 2.2.3 Power Tree
      4. 2.2.4 Power Sequence
      5. 2.2.5 PMIC
    3. 2.3  Reset
    4. 2.4  Clock
    5. 2.5  Boot Mode Selection
    6. 2.6  Header Information
    7. 2.7  Push Buttons
    8. 2.8  Switches
    9. 2.9  GPIO Mapping
    10. 2.10 Interfaces
      1. 2.10.1  Memory Interface
        1. 2.10.1.1 OSPI Interface
        2. 2.10.1.2 Board ID EEPROM
        3. 2.10.1.3 MMC0 Interface
        4. 2.10.1.4 HYPERRAM
      2. 2.10.2  Ethernet Interface
        1. 2.10.2.1 Ethernet Add-on Connectors
      3. 2.10.3  Audio Interfaces
        1. 2.10.3.1 Audio Clocking
        2. 2.10.3.2 McASP
        3. 2.10.3.3 MLB
      4. 2.10.4  I2C Interface
      5. 2.10.5  SPI
      6. 2.10.6  UART
      7. 2.10.7  MCAN
      8. 2.10.8  JTAG
      9. 2.10.9  USB
      10. 2.10.10 ADC
    11. 2.11 AEC Mapping
      1. 2.11.1 Audio Expansion Connector 1
      2. 2.11.2 Audio Expansion Connector 2
    12. 2.12 Test Points
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 If You need Assistance
    2. 4.2 Trademarks
    3. 4.3 Rev. E2 Design Changes
  9. 5References
    1. 5.1 Reference Documents
    2. 5.2 Other TI Components Used This Design
  10. 6Revision History

USB

The AM275x EVM features a USB 2.0 Interface through a USB Type-C connector (J25) that supports data rates up to 480Mbps. USB Type-C connector 2 (J25) can be used for data communication and/or a power supply connector to the AM275x EVM. The USB Type-C port is configured as a dual role port (DRP) port using the Dual PD controller (TPS65988DHRSHR), which means it can act either as a Host or a Device. The role of the port depends on the type of device getting connected to the EVM through the connector, and its ability to either sink or source. When the port is acting as a Downstream-Facing Port (DFP), it can source up to 5V at 500mA.

USB 2.0 Type-C connector 2 (J25) data lines, USBC_CONN2_DP and USBC_CONN2_DM are provided with a choke and an ESD protection device. VBUS_TYPEC2 to the Am275x SoC's USB0_VBUS is provided through a resistor divider network to support (5V-30V) VBUS operation.

A Common Mode Choke (DLW21SZ900HQ2B) is provided on USB Data lines for EMI/ EMC reduction. An ESD protection device (ESD122DMXR) is included to dissipate ESD strikes on USB2.0 DP/DM signals. ESD protection devices (TPD1E01B04DPLT) are included on CC signals for both USB-C connectors 1 and 2 (J24 and J25). A surge protection device (TVS2200DRVR) is included on the VBUS rail of Type-C Connector 2 (J25) to dissipate ESD strikes.

AM2754, AM2754-Q1, AM2752, AM2752-Q1 USB 2.0 Interface Block
                    Diagram Figure 2-37 USB 2.0 Interface Block Diagram