SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
The AM275x EVM features a 512Mb HYPERRAM (S80KS5122) that is mapped to the HYPERBUS0 interface of the AM275x SoC. The HYPERBUS0 interface supports clock speeds up to 166MHz DDR, achieving throughput of up to 333MBps.
The HYPERRAM reset signal HYPERBUS0_RST# is the output of an AND Gate that ANDs the Cold/Warm reset signal RESTSTATz_1V8 from the AM275x SoC, and the HYPERRAM specific reset signal GPIO_HYPERRAM_RSTn from the AM275x SoC.
The HYPERRAM is supplied through an on board 1.8V system power VCC1V8_SYS. The OSPI I/O group is powered by the VDDSHV1 domain of the AM275x SoC and is also connected to 1.8V system power VCC1V8_SYS.