SPRUJE8C December 2024 – June 2025
The bootmode for the AM275x is selected by two DIP switches SW2(0:7) and SW1(8:15).
| SW2.3 | SW2.2 | SW2.1 | PLL REF CLK (MHz) |
|---|---|---|---|
| OFF | OFF | OFF | RVSD |
| OFF | OFF | ON | RSVD |
| OFF | ON | OFF | 24MHz |
| OFF | ON | ON | 25MHz |
| ON | OFF | OFF | 26MHz |
| ON | OFF | ON | RSVD |
| ON | ON | OFF | RSVD |
| ON | ON | ON | RSVD |
| SW2.7 | SW2.6 | SW2.5 | SW2.4 | Primary Boot Mode Selected |
|---|---|---|---|---|
| OFF | OFF | OFF | OFF | Serial NAND |
| OFF | OFF | OFF | ON | OSPI |
| OFF | OFF | ON | OFF | QSPI |
| OFF | OFF | ON | ON | SPI |
| OFF | ON | OFF | OFF | RGMII1 |
| OFF | ON | OFF | ON | RMII1 |
| OFF | ON | ON | OFF | I2C0 |
| OFF | ON | ON | ON | UART0 |
| ON | OFF | OFF | OFF | MMC/SD Card (SW9 ON) |
| ON | OFF | OFF | ON | eMMC (SW9 OFF) |
| ON | OFF | ON | OFF | USB |
| ON | OFF | ON | ON | RSVD |
| ON | ON | OFF | OFF | RSVD |
| ON | ON | OFF | ON | Fast-xSPI |
| ON | ON | ON | OFF | xSPI |
| ON | ON | ON | ON | No-boot/Dev boot |
| SW1.2 | SW1.1 | SW2.8 | Primary Boot Mode | |||
|---|---|---|---|---|---|---|
| RVSD | Read Mode2 | 0: RSVD (Read mode is taken from Read Mode 1) | Read Mode1 | 0 : OSPI/ 1-1-8 Mode (valid only when Read Mode 2 is 0) | Serial NAND | |
| 1: SPI/ 1-1-1 Mode (Read mode is taken from Read Mode 2 and Read Mode 1 is ignored) | 1 : QSPI/ 1-1-4 Mode (valid only when Read Mode 2 is 0) | |||||
| RVSD | RSVD | Csel | 0: Chip Select 0 | OSPI | ||
| 1: Chip Select 1 | ||||||
| RVSD | RSVD | Csel | 0: Chip Select 0 | QSPI | ||
| 1: Chip Select 1 | ||||||
| RVSD | Mode | 0: SPI Mode 0 | Csel | 0: Chip Select 0 | SPI | |
| 1: SPI Mode 3 | 1: Chip Select 1 | |||||
| 0 | 0 | Link stat | 0: Phy scan used for speed/duplex setup | RGMII1 | ||
| 1: RGMII status register used for speed/duplex setup | ||||||
| CLKOUT | 0: 50MHz clock not generated on CLKOUT0 | CLK SRC | 0: External clock source | 0 | RMII1 | |
| 1: 50MHz clock generated on CLKOUT0 | 1: Internal clock source | |||||
| Bus reset | 0: Hung bus reset attempt after 1ms | RSVD | Addr | 0: 0x50 | I2C0 | |
| 1: No hung Bus reset attempted | 1: 0x51 | |||||
| RSVD | RSVD | RSVD | UART0 | |||
| 0 | RSVD | Fs/Raw | 0: FileSystem Mode | MMC/SD Card | ||
| 1: Raw Mode | ||||||
| RSVD | RSVD | RSVD | eMMC | |||
| Core Volt | 0: 0.85V Core Voltage | Mode | 0: DFU(Device) | Lane Swap | 0: No swapping of DP/DM | USB |
| 1: 0.75V Core Voltage | 1: TBD | 1: DP/DM is swapped | ||||
| RSVD | RSVD | RSVD | RSVD | |||
| RSVD | RSVD | RSVD | RSVD | |||
| RSVD | RSVD | RSVD | Fast-xSPI | |||
| SFDP | 0: SFDP disabled | Read Cmd | 0: 0x0B Read Command | Mode | 0: 1S-1S-1S mode @ 50MHz | xSPI |
| 1: SFDP enabled | 1: 0xEE Read Command | 1:8D-8D-8D mode @ 25 MHz | ||||
| RSVD | ARM/Thumb | 0: ARM mode | No/Dev | 0: Development Boot | No-boot/Dev boot | |
| 1: Thumb mode | 1: No Boot | |||||
| SW1.5 | SW1.4 | SW1.3 | Backup Boot Mode Selected |
|---|---|---|---|
| OFF | OFF | OFF | None |
| OFF | OFF | ON | USB |
| OFF | ON | OFF | RSVD |
| OFF | ON | ON | UART |
| ON | OFF | OFF | Ethernet |
| ON | OFF | ON | MMC/SD |
| ON | ON | OFF | SPI |
| ON | ON | ON | I2C |
| SW1.6 | Backup Boot Mode | Defaulted Values for Back up Boot Mode | |
|---|---|---|---|
| RSVD | None | ||
| Mode | 0: DFU (Device) | USB | Core Volt bit = 0 Lane Swap bit = 0 |
| 1: TBD | |||
| RSVD | RSVD | ||
| RSVD | UART | ||
| IF | 0: RGMII with internal Delay | Ethernet | Link Stat bit = 0 (If RGMII) |
| 1: RGMII with external clock source | ClkOut bit= 0 and Clksrc bit = 1 (If RMII) | ||
| 0 | MMC | Mode bit = 0 | |
| RSVD | SPI | Csel bit = 0 Mode = 0 |
|
| RSVD | I2C | Addr = 0 Bus Rest = 0 |
|