SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
| SI No. | GPIO Description | GPIO Net Name | Functionality | GPIO used | Package Signal Name | Direction With Respect to Control | Default State | Active State | Voltage Domain ON SoC SIDE | Voltage Rail Connected ON AM275x EVM |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | User_Test_LED_1 | SOC_GPIO1_49 | GPIO | GPIO1_38 | MCASP1_AXR3 | OUTPUT | LOW | HIGH | VDDSHV3 | SoC_DVDD1V8 |
| 2 | User_interrupt | GPIO_MCU_SoC_INTn | GPIO | MCU_GPIO0_2 | MCU_GPIO0_2 | INPUT | NA | NA | VDDSHV_MCU | SoC_DVDD1V8 |
| 3 | PMIC SD/DDR voltage select, and EMMC/SD FET path select | VSEL_SD_SOC | VOLTAGE SELECTION | MCU_GPIO0_0 | WKUP_TIMER_IO0 | OUTPUT | NA | NA | VDDSHV_MCU | SoC_DVDD1V8 |
| 4 | Push button IORET WAKE | IORET_WAKE | GPIO | MCU_GPIO0_16 | MCU_GPIO0_16 | INPUT | HIGH | LOW | VDDSHV_CANUART | SOC_VDDSHV_CANUART |
| 5 | AEC conn 1 GPIO_0 | AEC1_GPIO0_0 | GPIO | MCU_GPIO0_15 | MCU_GPIO0_15 | NA | NA | NA | VDDSHV_CANUART | |
| 6 | AEC conn 1 GPIO_1 | AEC1_GPIO0_1 | GPIO | GPIO0_12 | OSPI0_CSn1 | NA | NA | NA | VDDSHV1 | SoC_DVDD1V8 |
| 7 | For PMIC interrupt | MCU_INTn | Interrupt | GPIO1_29 | I2C1_SDA | INPUT | HIGH | LOW | VDDSHV0 | SoC_DVDD1V8 |
| 8 | User Interrupt | GPIO1_23_INTn | INTERRUPT | MCU_GPIO0_1 | WKUP_TIMER_IO1 | INPUT | HIGH | LOW | VDDSHV_MCU | SoC_DVDD1V8 |
| IO Expander Interrupt | ||||||||||
| 9 | AEC conn 2 GPIO_0 | AEC2_GPIO0_0 | GPIO | MCU_GPIO0_4 | MCU_GPIO0_4 | NA | NA | NA | VDDSHV_MCU | SoC_DVDD1V8 |
| 10 | AEC conn 2 GPIO_1 | AEC2_GPIO0_1 | GPIO | MCU_GPIO0_3 | MCU_GPIO0_3 | NA | NA | NA | VDDSHV_MCU | SoC_DVDD1V8 |
| IO EXPANDER-01 | ||||||||||
| 1 | RGMII2_RST | GPIO_CPSW2_RST | ENABLE | IO EXPANDER-P10 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 2 | RGMII1_RST | GPIO_CPSW1_RST | ENABLE | IO EXPANDER-P11 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 3 | MMC0 FET selection | MMC0_FET_EN | Peripheral selection | IO EXPANDER-P02 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 4 | McASP4 FET selection | McASP4_FET_SEL | Peripheral selection | IO EXPANDER-P03 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
| 5 | Power Delivery I2C Interrupt Request | PD_I2C_IRQ | ENABLE | IO EXPANDER-P05 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 6 | User Test LED 2 | IO_EXP_TEST_LED | GPIO | IO EXPANDER-P12 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
| IO EXPANDER-02 | ||||||||||
| 1 | PCM1 RESET | GPIO_PCM1_RST | ENABLE | IO EXPANDER-P20 | OUTPUT | HIGH | LOW | VCC1V8_SYS | ||
| 2 | PCM2 RESET | GPIO_PCM2_RST | ENABLE | IO EXPANDER-P22 | OUTPUT | HIGH | LOW | VCC1V8_SYS | ||
| 3 | Test GPIO from the XDS IC | TEST_GPIO2 | GPIO | IO EXPANDER-P21 | NA | HIGH | NA | VCC1V8_TA | ||
| 4 | Audio ext refclk2 selection | AUDIO_EXT_REFCLK2_S0 | Clock selection | IO EXPANDER-P24 | OUTPUT | HIGH | LOW | VCC1V8_SYS | ||
| 5 | Audio ext refclk2 selection | AUDIO_EXT_REFCLK2_S1 | Clock selection | IO EXPANDER-P25 | OUTPUT | HIGH | LOW | VCC1V8_SYS | ||
| 6 | AEC 1 and 2 connector refclk selection | AEC1_REFCLK_SEL | Clock selection | IO EXPANDER-P26 | OUTPUT | HIGH | LOW | VCC1V8_SYS | ||
| 7 | AEC 1 and 2 connector refclk selection | AEC2_REFCLK_SEL | Clock selection | IO EXPANDER-P27 | OUTPUT | HIGH | LOW | VCC1V8_SYS | ||
| 8 | eMMC flash reset | GPIO_eMMC_RSTn | ENABLE | IO EXPANDER-P10 | OUTPUT | HIGH | LOW | VCC1V8_SYS | ||
| 9 | TCAN1043A enable | IO_MCAN0_EN | ENABLE | IO EXPANDER-P11 | OUTPUT | HIGH | LOW | VDDSHV_CANUART | ||
| 10 | TCAN1043A STB control | IO_MCAN0_STB# | MODE SELECTION | IO EXPANDER-P13 | OUTPUT | HIGH | LOW | VDDSHV_CANUART | ||
| 11 | UART2 FET selection | UART2_FET_SEL | Peripheral selection | IO EXPANDER-P14 | OUTPUT | LOW | HIGH | VCC1V8_SYS | ||
| 12 | UART3 FET selection | UART3_FET_SEL | Peripheral selection | IO EXPANDER-P15 | OUTPUT | LOW | HIGH | VCC1V8_SYS | ||
| 13 | PCM6240_INT | PCM1_INT_1V8 | INTERRUPT | IO EXPANDER-P16 | INPUT | NA | HIGH | VCC1V8_SYS | ||
| 14 | PCM6240_INT | PCM2_INT_1V8 | INTERRUPT | IO EXPANDER-P17 | INPUT | NA | HIGH | VCC1V8_SYS | ||
| 15 | uSD interface voltage enable | MMC0_SD_EN | ENABLE | IO EXPANDER-P03 | OUTPUT | HIGH | LOW | VCC1V8_SYS | ||
| 16 | VPP supply enable | VPP_EN | ENABLE | IO EXPANDER-P04 | OUTPUT | LOW | HIGH | VCC1V8_SYS | ||