SPRUJE8C December 2024 – June 2025
The following interfaces and IOs are included on Audio Expansion Connector 1 (AEC1):
Table 2-25 lists all the AM275 EVM signals routed to AEC1.
| Pin Number | Net Name | Pin Number | Net Name |
|---|---|---|---|
| 1 | MCU_PORz | 2 | VCC_5V0 |
| 3 | EPWM0_A | 4 | VCC_5V0 |
| 5 | EPWM0_B | 6 | VCC_5V0 |
| 7 | DGND | 8 | DGND |
| 9 | ECAP1_IN_APWM_OUT | 10 | VCC1V8_SYS |
| 11 | ECAP2_IN_APWM_OUT | 12 | VCC1V8_SYS |
| 13 | NC | 14 | NC |
| 15 | DGND | 16 | DGND |
| 17 | SPI0_CLK | 18 | I2C3_SCL_1V8 |
| 19 | SPI0_D0 | 20 | I2C3_SDA_1V8 |
| 21 | SPI0_D1 | 22 | DGND |
| 23 | SPI0_CS0 | 24 | SPI0_CS1 |
| 25 | DGND | 26 | DGND |
| 27 | MCASP0_AXR0 | 28 | MCASP0_AXR2 |
| 29 | MCASP0_AXR1 | 30 | MCASP0_AXR3 |
| 31 | DGND | 32 | MCASP0_AXR4 |
| 33 | AEC1_REFCLKIN | 34 | MCASP0_AXR5 |
| 35 | DGND | 36 | DGND |
| 37 | MCASP0_ACLKX | 38 | MCASP0_AXR7 |
| 39 | MCASP0_AFSX | 40 | MCASP0_AXR9 |
| 41 | MCASP0_AFSR | 42 | AEC1_GPIO0_0 |
| 43 | MCASP0_ACLKR | 44 | AEC1_GPIO0_1 |
| 45 | DGND | 46 | DGND |
| 47 | AEC1_REFCLKOUT | 48 | NC |
| 49 | DGND | 50 | DGND |
| 51 | MCAN4_TX | 52 | NC |
| 53 | MCAN4_RX_R | 54 | NC |
| 55 | RESETSTATZ_1V8 | 56 | NC |
| 57 | DGND | 58 | DGND |
| 59 | NC | 60 | UART2_TXD |
| 61 | NC | 62 | UART2_RXD |
| 63 | NC | 64 | NC |
| 65 | DGND | 66 | DGND |
| 67 | MCASP4_AXR0 | 68 | NC |
| 69 | MCASP4_AXR3 | 70 | NC |
| 71 | MCASP4_AXR4 | 72 | NC |
| 73 | MCASP4_AXR5 | 74 | NC |
| 75 | DGND | 76 | DGND |
| 77 | MCASP4_ACLKX | 78 | MCASP4_ACLKR |
| 79 | MCASP4_AFSX | 80 | MCASP4_AFSR |