SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
The AM275 EVM offers two 1Gb Ethernet Ports for external Communication. The AM275x SoC offers two CPSW3G Ethernet Reduced Gigabit Media Independent Interface(RGMII) Channels, RGMII1 and RGMII2, that are routed to two separate Ethernet Expansion Connectors.
The Ethernet Expansion Connectors can be interfaced with an Industrial Ethernet Daughter Card or an Automotive Ethernet Daughter Card, which provides flexibility.
Ethernet Expansion Connectors (CPSW RGMII1 and CPSW RGMII2) Ports share a common MDIO Bus to communicate with an external PHY Transceiver.