The UCC53x0 is a family of compact,
single-channel, isolated IGBT, SiC, and MOSFET gate drivers with best-in-class
isolation ratings and variants for pinout configuration and drive strength.
The UCC53x0 is available in an 8-pin SOIC (DWV) package. This package has a creepage and clearance of 8.5 mm and can support isolation voltage up to 5 kVRMS, which is good for applications where reinforced isolation is needed. With these various options and wide power range, the UCC53x0 family is a good fit for motor drives and industrial power supplies.
- 3-V to 15-V input supply voltage
- 13.2-V to 33-V output driver supply voltage
- Feature options:
- Split outputs (UCC5320S and UCC5390S)
- UVLO with respect to MOSFET collector (UCC5320E and UCC5390E)
- Miller clamp option (UCC5310M and UCC5350M)
- Negative 5-V handling capability on input pins
- 60-ns (typical) propagation delay for UCC5320S, UCC5320E, and UCC5310M
- 100-kV/µs minimum CMTI
- Isolation surge withstand voltage: 4242 VPK
- Safety-related certifications:
- 4242-VPK isolation per DIN V VDE V 0884-10 and DIN EN 61010-1 (planned)
- 3000-VRMS isolation for 1 minute per UL 1577 (planned)
- CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards (Planned)
- CQC Certification per GB4943.1-2011 (Planned)
- 4-kV ESD on all pins
- CMOS inputs
- 8-pin narrow body SOIC package
- Operating temperature: –40°C to +125°C ambient