TIDUE53J March 2018 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
This section covers the efficiency, ITHD (Current Total Harmonic Distortion), and power factor results for the converter operating in PFC mode at 120 VRMS and 230 VRMS. For the 120 VRMS input, tests were done at 90 kHz PWM for both 400 V and 800 V outputs. For the 230 VRMS input, tests were done at 800 V output for both 70 kHz and 90 kHz PWMs.