TIDUE53J March 2018 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Preliminary closed-loop inverter mode tests at 800 V, 940 W show an efficiency around 97.5%. Figure 3-48 and Figure 3-49 show the thermal images of the inverter.
Figure 3-48 Thermal Image
of the Bottom Side of the Board, Inverter Running at 900
W
Figure 3-49 Thermal Image
of the Top Side of the Board, Inverter Running at 900
W