The OPAx388 (OPA388, OPA2388, and OPA4388)
series of precision operational amplifiers are ultra-low noise, fast-settling,
zero-drift, zero-crossover devices that provide rail-to-rail input and output operation.
These features and excellent AC performance, combined with only 0.25 µV of offset and
0.005 µV/°C of drift overtemperature, make the OPAx388 a great choice for driving
high-precision, analog-to-digital converters (ADCs) or buffering the output of
high-resolution, digital-to-analog converters (DACs). This design results in excellent
performance when driving ADCs without degradation of linearity. The OPA388 (single
version) is available in the VSSOP-8, SOT23-5, and SOIC-8 packages. The OPA2388 (dual
version) is offered in the VSSOP-8 and SO-8 packages. The OPA4388 (quad version) is
offered in the TSSOP-14 and SO-14 packages. All versions are specified over the
industrial temperature range of –40°C to +125°C.