A 12-V, 2-A auxiliary power supply is
required to power the supporting devices including isolated bias supplies, fans, relays,
low-voltage analog and digital circuits, and the C2000 control card. There are a number
of onboard voltage converters and regulators to provide the 5 V, 3.3 V, and 1.65 V rails
from the 12-V input. TI recommends using a 12-V power supply with overvoltage and
overcurrent protection features for added protection during testing.