TIDUE53J March 2018 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| Output power | 11 kW | Section 2.3 |
| Output voltage | Three-phase 400 VRMS (Maximum VL-L) | Section 2.3 |
| Output frequency | 50 or 60 Hz | Section 2.3 |
| Output current | 16 ARMS (maximum) | Section 2.3 |
| Nominal input voltage | 800-V DC | Section 2.3 |
| Input voltage range | 600-V to 900-V DC | Section 2.3 |
| Inverter switching frequency | 50–90 kHz | Section 2.3 |
| Efficiency | 98.6% | Section 2.3.1.5 |
| THD | < 3% (11 kW) | |
| Power density | 2.2 kW/L+ | |
| Dimensions | 27 cm × 35 cm × 5 cm |