The TMCS1123 is a galvanically isolated
Hall-effect current sensor with industry-leading isolation and accuracy. An output
voltage proportional to the input current is provided with excellent linearity and low
drift at all sensitivity options. Precision signal conditioning circuitry with built-in
drift compensation is capable of less than 1.4% maximum sensitivity error over
temperature and lifetime with no system-level calibration, or less than 0.9% maximum
sensitivity error including both lifetime and temperature drift with a one-time
calibration at room temperature.