24-pin (RTW) package image

LM26480QSQ-CF/NOPB ACTIVE

Externally configurable dual 1.5A step-down DC/DC and dual 300mA linear regulators

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM26480-Q1

  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • Input Voltage: 2.8 V to 5.5 V
  • Compatible with Advanced Applications Processors and FPGAs
  • Two LDOs for Powering Internal Processor Functions and I/Os
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • External Power-On-Reset Function for Buck1 and Buck2
  • Undervoltage Lockout Detector to Monitor Input Supply Voltage
  • Step-Down DC-DC Converters (Buck)
    • 1.5-A Output Current
    • VOUT from:
    • Buck1 : 0.8 V to 2 V at 1.5 A
    • Buck2 : 1 V to 3.3 V at 1.5 A
    • Up to 96% efficiency
    • ±3% FB Voltage Accuracy
    • 2-MHz PWM Switching Frequency
    • PWM-to-PFM Automatic Mode Change Under Low Loads
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • VOUT of 1 V to 3.5 V
    • ±3% FB Voltage Accuracy
    • 300-mA Output Current
    • 25-mV (Typical) Dropout
    • Create a Custom Design Using the LM26480-Q1 With the WEBENCH® Power Designer

Description for the LM26480-Q1

The LM26480-Q1 is an automotive-qualified multi-functional power management unit (PMU), optimized for low-power digital applications. This device integrates two highly efficient 1.5-A step-down DC-DC converters and two 300-mA linear regulators. The DC-DC buck converters provide typical efficiencies of 96%, allowing for minimal power consumption. Features include soft start, undervoltage lockout, current overload protection, thermal overload protection, and an internal power-on-reset (POR) circuit, which monitors the output voltage levels on bucks 1 and 2.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more