LP38852T-ADJ/NOPB image

LP38852T-ADJ/NOPB ACTIVE

1.5-A, low-VIN (0.93-V), adjustable ultra-low-dropout voltage regulator with enable

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-220 (NDZ) | 7
Operating temperature range (°C) -40 to 125
Package qty | Carrier 45 | TUBE

Features for the LP38852

  • Input VIN Range 0.93 V to 5.5 V
  • Adjustable VOUT Range 0.8 V to 1.8 V
  • Wide VBIAS Supply Operating Range 3 V to 5.5 V
  • Dropout Voltage of 130 mV (Typical) at 1.5-A Load Current
  • Precision Output Voltage Across All Line and Load Conditions:
    • ±1.5% VADJ for TJ = 25°C
    • ±2% VADJ for 0°C ≤ TJ ≤ +125°C
    • ±3% VADJ for –40°C ≤ TJ ≤ +125°C
  • Overtemperature and Overcurrent Protection
  • Stable with 10-µF Ceramic Capacitors
  • Available in 7-pin TO-220, 7-Pin DDPAK/TO-263, and 8-Pin SO PowerPAD Packages
  • −40°C to +125°C Operating Junction Temperature Range

Description for the LP38852

The LP38852-ADJ is a high-current, fast-response regulator which can maintain output voltage regulation with extremely low input-to-output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides voltage to drive the gate of the N-MOS power transistor, while VIN is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultralow VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP, microcontroller core voltages, and switch-mode power supply post-regulators.

130 mV (typical) at 1.5-A load current.

10 mA (typical) at 1.5-A load current.

Programmable soft-start time.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more