40-pin (RHA) package image

TPS40425RHAR ACTIVE

Dual Output, 2-Phase, Stackable PMBUS Synchronous Buck Driverless Controller

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS40425RHAT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS40425

  • Non-Smart Power Mode in Factory Default
  • Pin-for-Pin Equivalent to TPS40428 – Smart Power Mode in Factory Default
  • Single Supply Operation: 4.5 V to 20 V
  • VOUT from 0.6 V
  • Dual or Multi-Phase Synchronous Buck Controller
  • Individual High-Speed AVS Interface
    (0.5-V to 1.5-V Range)
  • Fast Transient Response
  • Stackable up to Four Phases
    • 2-, 3-, or 4-Phase Interleaved Phase Shifts
    • Accurate Current Sharing
  • PMBus™ Interface Capability
    • Margining Up or Down with 2-mV Step
    • Programmable Fault Limit and Response
    • ±0.8% VOUT
    • Accuracy Current Monitoring
    • ±4.5°C External Temperature Monitoring with x3904
    • Programmable UVLO ON/OFF Thresholds
    • Programmable Soft-Start Time, Turn-On Delay, and Turn-Off Delay
  • On-Chip Non-Volatile Memory (NVM) to Store Custom Configurations
  • 0.6-V Reference Voltage with 0.5% Accuracy from –40°C to 125°C
  • Inductor DCR Current Sensing
  • Programmable ƒSW from 200 kHz to 1.5 MHz
  • Supports Pre-biased Output
  • Differential Remote Sensing
  • Synchronization to an Extermal Clock
  • OC/OV/UV/OT Fault Protection
  • 40-Pin, 6 mm × 6 mm, QFN Package
  • Support for TI Power Stage

Description for the TPS40425

The TPS40425 is a PMBus, synchronous buck, driverless controller. It operates in non-smart power mode in factory default setting, and it can operate in smart power mode after PMBus programming and power reboot. It can be configured as dual-output or 2-phase. It is also stackable up to 4 phases to support load current as high as 120 A. Interleaved phase shift for 2-, 3-, or 4-phases reduce the input and output ripples therefore reducing input and output capacitance.

The wide input voltage range can support 5-V and 12-V intermediate supply buses. The 0.5% reference voltage satisfies the need of precision voltage to the modern ASICs.

Using the PMBus standard, the TPS40425 device can program reference voltage, fault limit, UVLO threshold, soft-start time and turn-on and turn-off delay.

In addition, the device implements an accurate measurement system to monitor the output voltages, currents and temperatures for individual channels.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS40425RHAT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more