32-pin (RSM) package image

TPS51632QRSMRQ1 ACTIVE

NVIDIA Tegra 2.5V to 24V, 3/2/1-phase step-down controller for automotive applications

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51632QRSMTQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS51632-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device Human Body Model ESD Classification Level H2
    • Device Charged Device Model ESD Classification Level C3B
  • Selectable Phase Count: 3, 2, or 1
  • Dynamic Voltage and Frequency Scaling (DVFS) Digital Interface
  • I2C Interface for VID Control and Telemetry With Eight Device Addresses
  • D-CAP+ Control for Fast Transient Response
  • Dynamic Phase Add and Drop Operation
  • Switching Frequency: 300 kHz to 1 MHz
  • Digital Current Monitor
  • 7-Bit DAC Output Range: 0.50-V to 1.52-V
  • Optimized Efficiency at Light and Heavy Loads
  • Accurate, Adjustable Voltage Positioning, or Zero Slope Load-Line
  • Patented AutoBalance Phase Balancing
  • Selectable 8-Level Current Limit
  • 2.5-V to 24-V Conversion Voltage Range
  • 4-mm x 4-mm, 32-Pin, VQFN Power-Pad Package

Description for the TPS51632-Q1

The TPS51632-Q1 device is a driverless step-down controller with serial control. Advanced features such as D-CAP+ architecture provide fast transient response, lowest output capacitance, and high efficiency. The TPS51632-Q1 device supports both I2C and DVFS interfaces for dynamic control of the output voltage and current monitor telemetry. It also has dynamic phase add and drop control and enters single-phase, discontinuous-current-mode operation to maximize light-load efficiency.

The TPS51632-Q1 device supports Tegra requirements for PGOOD interrupts for MaxVID violations and near OCP conditions. This interrupt behavior is programmable via I2C. Adjustable control of VCORE slew rate and voltage positioning round out the features. The TPS51604-Q1 driver is designed specifically for this generation of controllers. The TPS51632-Q1 device is packaged in a space saving, thermally-enhanced 32-pin VQFN and is rated to

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51632QRSMTQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more