15-pin (RNM) package image

TPS630702RNMR ACTIVE

Wide input voltage (2V-16V) buck-boost converter

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS630702RNMT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RNM) | 15
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS63070

  • Input Voltage Range: 2.0 V to 16 V
  • Output Voltage Range: 2.5 V to 9 V
  • Up to 95% Efficiency
  • +/- 1% dc accuracy in PWM mode
  • +3% / -1% dc accuracy in PFM mode
  • 2 A Output Current in Buck Mode
  • 2 A Output Current in Boost Mode
    (VIN = 4 V; Vout = 5 V)
  • Precise ENABLE input allows
    • user defined undervoltage lockout
    • exact sequencing
  • Automatic Transition Between Step Down and Boost Mode
  • Typical Device Quiescent Current: 50 µA
  • Fixed and Adjustable Output Voltage Options
  • Output Discharge Option
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz and Synchronization Option
  • Power Good Output
  • VSEL simply allows output voltage change
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Input / Output Overvoltage Protection
  • Available in QFN Package

Description for the TPS63070

The TPS6307x is a high efficiency, low quiescent current buck-boost converter suitable for applications where the input voltage can be higher or lower than the output voltage. Output currents can go as high as 2 A in boost mode and in buck mode. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over a wide load current range. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is available in a 2.5 mm x 3 mm QFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS630702RNMT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more