5-pin (DBV) package image

TPS731125DBVR ACTIVE

150-mA, high-accuracy, ultra-low-dropout voltage regulator with reverse current protection & enable

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS731125DBVT LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS731

  • Stable With or Without Capacitors of All Types
  • Input Voltage Range of 1.7 V to 5.5 V
  • Ultralow Dropout Voltage: 30 mV Typical (150-mA
    Load)
  • Excellent Load Transient Response–With or
    Without Optional Output Capacitor
  • New NMOS Topology Provides Low Reverse
    Leakage Current
  • Low Noise: 30 µVRMS Typical (10 kHz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and
    Temperature
  • Less Than 1-µA Maximum IQ in Shutdown Mode
  • Thermal Shutdown and Specified Minimum and
    Maximum Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.20 V to 5 V
    • Adjustable Outputs from 1.2 V to 5.5 V
    • Custom Outputs Available
  • APPLICATIONS
    • Smart Grid and Energy
    • Building Automation
    • Set-Top Boxes
    • Medical Equipment
    • Test and Measurement
    • Point-of-Sale Terminals
    • Wireless Infrastructure

All other trademarks are the property of their respective owners

Description for the TPS731

The TPS731xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low equivalent series resistance (ESR), and even allows operation without a capacitor. The device also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS731xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is less than 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS731125DBVT LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more