6-pin (DRV) package image

TPS73401DRVT ACTIVE

250-mA, low-IQ, low-dropout voltage regulator with enable

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS73401DRVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS734

  • 250mA Low Dropout Regulator with EN
  • Low IQ: 44µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.0V to 4.3V Using Innovative Factory EEPROM Programming
    • Adjustable Outputs from 1.25V to 6.2V
  • High PSRR: 60dB at 1kHz
  • Ultra-low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temp)
  • Very Low Dropout: 125mV at 250mA
  • ThinSOT-23, 2mm × 2mm SON-6, and 3mm × 3mm SON-8 Packages
  • APPLICATIONS
    • WiFi, WiMax
    • Printers
    • Cellular Phones, SmartPhones
    • Handheld Organizers, PDAs

All trademarks are the property of their respective owners.

Description for the TPS734

The TPS734xx family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 44µA (typical) ground current. The TPS734xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 125mV at 250mA output. The TPS734xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = -40°C to +125°C and is offered in low-profile ThinSOT-23, 2mm × 2mm SON, and 3mm × 3mm SON packages that are ideal for wireless handsets, printers, and WLAN cards.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS73401DRVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more