18-pin (J) package image

UC1526AJ ACTIVE

Regulating Pulse Width Modulators

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (J) | 18
Operating temperature range (°C) -55 to 125
Package qty | Carrier 20 | TUBE

Features for the UC1526A

  • Reduced Supply Current
  • Oscillator Frequency to 600kHz
  • Precision Band-Gap Reference
  • 7 to 35V Operation
  • Dual 200mA Source/Sink Outputs
  • Minimum Output Cross-Conduction
  • Double-Pulse Suppression Logic
  • Under-Voltage Lockout
  • Programmable Soft-Start
  • Thermal Shutdown
  • TTL/CMOS Compatible Logic Ports
  • 5 Volt Operation (VIN = VC = VREF = 5.0V)

Description for the UC1526A

The UC1526A Series are improved-performance pulse-width modulator circuits intended for direct replacement of equivalent non- \x93A\x94 versions in all applications. Higher frequency operation has been enhanced by several significant improvements including: a more accurate oscillator with less minimum dead time, reduced circuit delays (particularly in current limiting), and an improved output stage with negligible cross-conduction current. Additional improvements include the incorporation of a precision, band-gap reference generator, reduced overall supply current, and the addition of thermal shutdown protection.

Along with these improvements, the UC1526A Series retains the protective features of under-voltage lockout, soft-start, digital current limiting, double pulse suppression logic, and adjustable deadtime. For ease of interfacing, all digital control ports are TTL compatible with active low logic.

Five volt (5V) operation is possible for \x93logic level\x94 applications by connecting VIN, VC and VREF to a precision 5V input supply. Consult factory for additional information.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more