DS160PR410-Q1

AKTIV

Produktdetails

Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 25 Rating Automotive Operating temperature range (°C) -40 to 125
Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 25 Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RGF) 40 35 mm² (7 mm × 5 mm)
  • Four-channel linear redriver supporting PCIe® 4.0
    • Backward compatible to PCIe 3.0, 2.0, 1.0
  • Protocol agnostic linear equalizer supporting most AC coupled interfaces up to 20Gbps
  • Integrated two 2x2 Crosspoint mux function
  • 12dB PCIe 4.0 reach extension over PVT with 16dB CTLE boost
  • Ultra-low latency of 100ps
  • Excellent performance at 16Gbps (8GHz Nyquist)
    • -15 / -20dB Rx / Tx return loss
    • 1200mV AC linearity
  • High BW resulting excellent linear EQ curves
  • Single 3.3V supply with 160mW/chan active power
  • Immunity to supply noise with internal voltage regulator
  • Automatic receiver detection for PCIe use cases
  • Linear redriver allows seamless support for PCIe link training
  • Support for x4, x8, x16 bus width in pin mode, and x1, x2, x4, x8, x16 in I2C mode
  • Pin-strap, SMBus or EEPROM programming
    • 18 EQ boost 5 flat gain settings
  • –40 to 105°C (grade 2) ambient temperature support without heatsink
  • 5mm x 7mm automotive friendly package with 0.5 mm pitch and wettable flank
  • Four-channel linear redriver supporting PCIe® 4.0
    • Backward compatible to PCIe 3.0, 2.0, 1.0
  • Protocol agnostic linear equalizer supporting most AC coupled interfaces up to 20Gbps
  • Integrated two 2x2 Crosspoint mux function
  • 12dB PCIe 4.0 reach extension over PVT with 16dB CTLE boost
  • Ultra-low latency of 100ps
  • Excellent performance at 16Gbps (8GHz Nyquist)
    • -15 / -20dB Rx / Tx return loss
    • 1200mV AC linearity
  • High BW resulting excellent linear EQ curves
  • Single 3.3V supply with 160mW/chan active power
  • Immunity to supply noise with internal voltage regulator
  • Automatic receiver detection for PCIe use cases
  • Linear redriver allows seamless support for PCIe link training
  • Support for x4, x8, x16 bus width in pin mode, and x1, x2, x4, x8, x16 in I2C mode
  • Pin-strap, SMBus or EEPROM programming
    • 18 EQ boost 5 flat gain settings
  • –40 to 105°C (grade 2) ambient temperature support without heatsink
  • 5mm x 7mm automotive friendly package with 0.5 mm pitch and wettable flank

The DS160PR410-Q1 is a four channel low-power high-performance linear redriver with integrated two 2x2 cross-point mux designed to support PCIe® 4.0 and other interfaces up to 20Gbps.

The DS160PR410-Q1 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear data-paths of DS160PR410-Q1 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its useful equalization. The data-path of the device uses an internally regulated power rail that provides high immunity to any supply noise on the board. The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

The DS160PR410-Q1 is a four channel low-power high-performance linear redriver with integrated two 2x2 cross-point mux designed to support PCIe® 4.0 and other interfaces up to 20Gbps.

The DS160PR410-Q1 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear data-paths of DS160PR410-Q1 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its useful equalization. The data-path of the device uses an internally regulated power rail that provides high immunity to any supply noise on the board. The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt DS160PR410-Q1 PCIe 4.0 Automotive 4-Channel Linear Redriver datasheet PDF | HTML 25.09.2025

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RGF) 40 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos