홈 전력 관리 전력계 질화 갈륨(GaN) 전력계

LMG3427R050

활성

제품 상세 정보

VDS (max) (V) 600 RDS(on) (mΩ) 50 ID (max) (A) 44 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Overtemperature protection, PWM temperature reporting Rating Catalog Operating temperature range (°C) -40 to 150
VDS (max) (V) 600 RDS(on) (mΩ) 50 ID (max) (A) 44 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Overtemperature protection, PWM temperature reporting Rating Catalog Operating temperature range (°C) -40 to 150
VQFN (RQZ) 54 144 mm² (12 mm × 12 mm)
  • Qualified for JEDEC JEP180 for hard-switching topologies
  • 600V GaN-on-Si FET with integrated gate driver
    • Integrated high precision gate bias voltage
    • 200V/ns FET hold-off
    • 3.6MHz switching frequency
    • 20V/ns to 150V/ns slew rate for optimization of switching performance and EMI mitigation
    • Operates from 7.5V to 18V supply
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with < 100ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • Digital temperature PWM output
    • LMG3426R050 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3427R050 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • Qualified for JEDEC JEP180 for hard-switching topologies
  • 600V GaN-on-Si FET with integrated gate driver
    • Integrated high precision gate bias voltage
    • 200V/ns FET hold-off
    • 3.6MHz switching frequency
    • 20V/ns to 150V/ns slew rate for optimization of switching performance and EMI mitigation
    • Operates from 7.5V to 18V supply
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with < 100ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • Digital temperature PWM output
    • LMG3426R050 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3427R050 includes zero-current detection (ZCD) feature that facilitates soft-switching converters

The LMG342xR050 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

The LMG342xR050 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3426R050 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.The LMG3427R050 includes the zero-current detection (ZCD) feature which provides a pulse output from the ZCD pin when a positive drain-to-source current is detected .

Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.

The LMG342xR050 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

The LMG342xR050 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3426R050 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.The LMG3427R050 includes the zero-current detection (ZCD) feature which provides a pulse output from the ZCD pin when a positive drain-to-source current is detected .

Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
2개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 LMG342xR050 600 V 50 mΩ GaN FET With Integrated Driver, Protection, and Temperature Reporting datasheet (Rev. D) PDF | HTML 2025. 5. 13
애플리케이션 노트 How to Avoid LMG3427 ZCD Timing Issue Caused by Inter-phase Capacitance in TCM PFC (Rev. A) PDF | HTML 2026. 6. 9

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

도터 카드

LMG3422EVM-043 — LMG3422R030 600V 30mΩ 하프 브리지 도터 카드

LMG3422EVM-043은 하프 브리지에서 LMG3422R030 GaN FET 2개를 구성하며 래치형 과전류 보호 기능 및 필요한 모든 보조 주변 회로를 갖추고 있습니다. 이 EVM은 대규모 시스템과 함께 작동하도록 설계되어 있습니다.
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
계산 툴

LMGXX-GAN-LLC-CALC — GaN LLC resonant converter device loss calculator

Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
VQFN (RQZ) 54 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상