LMR70410
- Configured for rugged industrial applications
- 4V to 40V input voltage range
- 1A continuous output current
- 60ns minimum on-time
- 1.1MHz fixed switching frequency
- –40ºC to 150ºC junction temperature range
- Cycle-by-cycle short-circuit protection
- Precision enable
- ±1% voltage reference accuracy
- 1.8ms internal soft start
- Small design size and ease of
use
- Integrated synchronous rectification
- Internal compensation for ease of use
- SOT23-6 package
- Forced pulse width modulation (FPWM) and pulse frequency modulation (PFM) modes available
- Pin-to-pin compatibility with
existing SOT23-6 devices
- TPS560430, LMR50410, LMR51410, LMR54410
LMR70410 is a 40V, 1A synchronous buck switching regulator in an easy to use SOT23-6 package. LMR70410 can deliver up to 1A DC load current in a small design size and can operate between 4V to 40V DC supply voltage. LMR70410 operates at a fixed 1.1MHz switching frequency to support the use of relatively small inductors to optimize overall design size.
LMR70410 features precision enable UVLO which allows the designer to program the input voltage at which the device is turned on or off through the use of a resistor divider between VIN and GND. LMR70410 implements cycle-by-cycle overcurrent protection which limits the maximum output current even as the output voltage falls to zero. Thermal shutdown is implemented to turn off the LMR70410 if the junction temperature exceeds the thermal shutdown threshold.
LMR70410 features both FPWM and PFM variants allowing designs to be optimized for either fixed frequency across load or higher light load efficiency. The internal soft-start time is set internally to be 1.8ms (typical).
LMR70410 is part of a family of pin-to-pin devices that support load currents ranging from 0.6A to 1A. This family is pin-to-pin compatible with other SOT23-6 devices, such as TPS560430 and LMR50410.
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | 데이터 시트 | LMR70410 4V to 40V, 1A Synchronous Buck Converter datasheet | PDF | HTML | 2026. 10. 9 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
LMR70410QEVM — LMR70410-Q1 평가 모듈
| 패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
|---|---|---|
| SOT-23-THN (DDC) | 6 | Ultra Librarian |
주문 및 품질
권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.