Home Interface USB ICs USB hubs & controllers

TUSB422

ACTIVE

USB PD TCPCi Port Controller

Product details

Function Type-C USB speed (MBits) 10000 Type PD controller Supply voltage (V) 2.7, 5 Rating Catalog Operating temperature range (°C) -40 to 85
Function Type-C USB speed (MBits) 10000 Type PD controller Supply voltage (V) 2.7, 5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 9 1.68 mm² 1.4 x 1.2
  • Supports USB Type-C™ 1.2 and Power Delivery (PD) Specifications
  • USB PD Phy with I2C Interface (TCPCi) Supporting:
    • 5 — 24 V Power Sourcing and Sinking
    • 2.5 Watt VCONN switch
    • Alt Mode Negotiations
  • Optimized for Portable Applications with Autonomous Dual Role Port (DRP) Support
  • Software Configurable as Dedicated Host, Dedicated Device, or Dual-Role
    • DFP, UFP and DRP
    • Attach/Detach of USB port
    • Cable Orientation Detection
    • Current Mode Advertisement and Detection
    • Debug and Audio Accessory Support
    • Active Cable Detection
    • VCONN for Active Cable
  • Dead Battery Support
  • Integrated over-temperature sensing diode (OTSD)
  • VBUS Detect and Discharge Control
  • VDD Supply Voltage: 2.7 V — 5.5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40°C to 85°C
  • Supports USB Type-C™ 1.2 and Power Delivery (PD) Specifications
  • USB PD Phy with I2C Interface (TCPCi) Supporting:
    • 5 — 24 V Power Sourcing and Sinking
    • 2.5 Watt VCONN switch
    • Alt Mode Negotiations
  • Optimized for Portable Applications with Autonomous Dual Role Port (DRP) Support
  • Software Configurable as Dedicated Host, Dedicated Device, or Dual-Role
    • DFP, UFP and DRP
    • Attach/Detach of USB port
    • Cable Orientation Detection
    • Current Mode Advertisement and Detection
    • Debug and Audio Accessory Support
    • Active Cable Detection
    • VCONN for Active Cable
  • Dead Battery Support
  • Integrated over-temperature sensing diode (OTSD)
  • VBUS Detect and Discharge Control
  • VDD Supply Voltage: 2.7 V — 5.5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40°C to 85°C

TUSB422 is a USB PD PHY that enables a USB
Type-C port with the Configuration Channel (CC) logic needed for USB Type-C ecosystems. It integrates the physical layer of the USB BMC power delivery (PD) protocol to allow up to 100-W of power and support for alternate mode interfaces. An external microprocessor, containing USB Type-C Port Manager (TCPM), communicates with the TUSB422 through an I2C interface.

Under control of the TCPM, TUSB422 uses the CC pins to determine port attach/detach, cable orientation, role detection, and port control for USB Type-C current mode. The TUSB422 can be configured as DFP, UFP, or DRP, depending on the application. The TUSB422 implements VBUS detection and discharge for the implementation of a compliant USB Type-C port.

The TUSB422 integrates 2.5 Watt switch to provide VCONN power for an active cable. The device also provides VCONN discharge function. The TUSB422 also supports USB Type-C optional features such as audio and debug accessory.

The device operates over a wide supply-range and has low power consumption. The TUSB422 is available in industrial temperature ranges.

TUSB422 is a USB PD PHY that enables a USB
Type-C port with the Configuration Channel (CC) logic needed for USB Type-C ecosystems. It integrates the physical layer of the USB BMC power delivery (PD) protocol to allow up to 100-W of power and support for alternate mode interfaces. An external microprocessor, containing USB Type-C Port Manager (TCPM), communicates with the TUSB422 through an I2C interface.

Under control of the TCPM, TUSB422 uses the CC pins to determine port attach/detach, cable orientation, role detection, and port control for USB Type-C current mode. The TUSB422 can be configured as DFP, UFP, or DRP, depending on the application. The TUSB422 implements VBUS detection and discharge for the implementation of a compliant USB Type-C port.

The TUSB422 integrates 2.5 Watt switch to provide VCONN power for an active cable. The device also provides VCONN discharge function. The TUSB422 also supports USB Type-C optional features such as audio and debug accessory.

The device operates over a wide supply-range and has low power consumption. The TUSB422 is available in industrial temperature ranges.

Download View video with transcript Video

More Information

TUSB422 software now available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TUSB422 USB Type-C™ Port Control with Power Delivery datasheet (Rev. C) PDF | HTML 21 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TUSB422I IBIS Model

SLLM328.ZIP (72 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP40441 — Multi-cell buck-boost battery charger system reference design for USB PD PPS

This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01620 — USB-C™ to DisplayPort Active Cable Reference Design

The USB-C™ to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB-C connection. Traditionally, DisplayPort connectors are the only way to transfer DisplayPort video but this connector can be large and are not ideal for small (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01582 — Switched-Cap Fast Charge Reference Design for USB Power Delivery Programmable Power Supply

The goal of this reference design is to show the total system performance when using the switched-cap fast charge topology in a smart phone application. The system includes using a smart wall adapter that supports USB Power Delivery (PD) Programmable Power Supply (PPS) specifications to reduce (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos