Isolation Solutions

Digital isolator portfolio including highest working-voltage, lowest emissions, and highest efficiency, integrated-power devices

Digital Isolators & Digital Isolators + Power

Reinforced and basic isolators, including isolators with integrated power, to transmit bit streams up to 100 Mbps over the isolation barrier.

Isolated Interface

Used to isolate the digital interface to the uC from the communication bus. Products include:

Isolated Gate Drivers

Reinforced and basic isolated gate drivers used to efficiently charge MOSFET, IGBT, and SiCFET gates.

Isolated ADC & Amplifiers

Isolated DS-modulators and isolated amplifiers used to isolate and monitor V/I parameters on high voltage nodes for control and metrology applications.

What is isolation?

Isolation is a means of transporting data & power between a high voltage and a low voltage circuit while preventing hazardous DC or uncontrolled transient current from flowing in between the two. TI offers both Basic and Reinforced isolation.

  • Basic isolation: Regulation-based minimum isolation barrier strength provided by digital isolators or optocouplers. Safety standards state basic insulators must be supplemented with another basic-equivalent or supplemental passive barrier to protect any human-machine interface in the case of failures.
  • Reinforced isolation: Widely used in high-voltage systems because it combines the equivalent of double isolation into one barrier. The isolated sensing systems that reinforced isolation provides can reduce power consumption and increase efficiency due to their high-precision, and isolated front-ends optimized for power-consumption.

Definitions and methodologies white paper

Download(PDF, 1.3MB)

When to isolate?

Isolation is required when:

  • To protect from and safely withstand high voltage surges that would damage equipment or harm humans
  • To tolerate large ground potential differences and disruptive ground loops in circuits that have high energy or are separated by large distance
  • To communicate reliably with high side components in high-voltage motor/inverter drive systems, switches, and metrology applications

Learn more

Companion products

Transformer Drivers

Low-noise, push-pull transformer drivers used to drive low-profile, center-tapped transformers from 2.25V to 5V DC.

Learn more

Isolated DC/DC controllers & converters

Small, low-cost isolated DC/DC controllers and converter enable smaller more efficient high-voltage power systems from 10 to 300W.

Learn more

Isolated power modules

Use 1W/2W Isolated DC/DC Modules designed for signal chain, industrial control, and data acquisition applications where isolation is required for noise immunity and/or ground loop prevention.

Learn more

Technical resources

Isolation design support

TI E2E Community

Ask questions, share knowledge, solve problems with fellow engineers.

Isolation reference designs

View featured Isolation reference designs below


  • TIDA-00752 - 2-Wire Galvanically Isolated IC Temperature Sensor with Pulse Count Interface
  • TIDA-00446 - Small Form-Factor Reinforced Isolated IGBT Gate Drive for 3 Phase Inverter

Isolation blog