Product Tree

Buffers, Drivers/Receivers and Cross-Points Overview

High-speed single to differential transceivers, drivers/receivers & cross-points for point-to-point or multi-drop applications supporting data rates up to 4 Gbps

Line drivers, receivers and transceivers

Robust IEC 61000-4-2 certified high-speed single to differential drivers, receivers and transceivers available up to 8 channels offering point-to-point or multi-point data transmission in half or full duplex modes supporting data rates up to 4 Gbps.

 

Buffers and isolated buffers

Enables low power, high-speed, differential data transmission for signal distribution over varying distances across transmission lines. Isolated solutions with high electro magnetic immunity and low EMI also available for high voltage applications

 

Cross-point switches, MUX buffers and fanouts

Routing and distributing of high speed signals