TI AWR mmWave sensors

Highly precise automotive radar sensors for analyzing dynamic operating conditions

High resolution

Highly accurate

Less than 5 cm resolution accuracy, range detection to hundreds of meters and velocity of up to 300Km/h

Versatile intelligence

Versatile intelligence

Detect changing operating conditions and adapt to dynamic driving scenarios on the fly

Smallest footprint

Shrink your design

CMOS single-chip sensor integrating best-in-class DSP and MCU in automotive friendly package

AWR1243 AWR1443 AWR1642
 

AWR1243
High performance radar front end

AWR1443
Ultra high resolution single chip radar

AWR1642
Small, low power single chip radar

Frequency 76-81GHz 76-81GHz 76-81GHz
Number of receivers 4 4 4
Number of transmitters 3 3 2
Max sampling rate 37.5 Msps 12.5 Msps 12.5 Msps
IF bandwidth 15 MHz 5 MHz 5 MHz
Processing   ARM Cortex-R4F 200MHz
Radar hardware accelerator - FFT
ARM Cortex R4F 200MHz
C674x DSP 600MHz
Memory   576KB 1.5MB
Interfaces MIPI CSI2
SPI
CAN
SPI
CAN-FD
CAN
SPI
RF bandwidth 4 GHz 4 GHz 4 GHz

Delivering high-accuracy results in automotive applications

TI's AWR family of mmWave sensors enables automotive applications ranging from proximity sensing, ultra-short and short range to front long range radar.

Learn how TI's AWR mmWave sensors enable ADAS applications

 

mmWave Training Series

The mmWave training series is designed for you to learn the fundamentals of FMCW technology and mmWave sensors, and start development quickly.

Automotive mmWave blogs

Keep up with the information and insights about TI’s AWR mmWave sensors.

 

Video