Motor drivers

Brushed DC (BDC) motor drivers – Design & development

High performance bipolar stepper drive stage reference design

The TIDA-00261 is an 8-52V, 4.5A motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFET™ Power MOSFET. The module contains everything needed to drive different kinds of bipolar stepper motors and can be repurposed as a dual brushed DC motor driver. 

Electric toothbrush controller reference design

This TI Design uses Texas Instruments’ low-voltage H-Bridge motor driver with an integrated LDO voltage regulator and an ultra-low-power microcontroller (MCU) to demonstrate a full implementation of a battery powered electric toothbrush. 

12- to 24-V, 27-A brushed DC motor reference design

Brushed motors are a relatively popular option for motor designs because of their low price and simple control scheme. The commutation of the motor is achieved using conductive rings that are connected to the rotor using brushes that scrape against the commutator rings.

Ultra small brushed DC motor current regulation reference design

TIDA-00786 is a footprint brushed DC motor controller that has a fixed 100% duty-cycle speed input and variable current regulation. The DRV8871’s integrated current sensing feature allows the design to utilize a standard potentiometer to vary the current limiting level between a range of motors.

Energy harvesting LaunchPad for brushed DC motor control reference design

The Energy Harvesting LaunchPad for Brushed DC Motor Control is designed for charging a Li-ion or Li-polymer battery with solar energy, and subsequently using a voltage regulator to provide secondary system power to a TI LaunchPad and any peripherals connected the LaunchPad. 

View general tools and software for Brushed DC (BDC) motor drivers

65 tools and software foundDisclaimer : Please read before using these tools.
Name
Tool/Software Part Number
Tool/Software Type
Product Group
1-A Low-Voltage H-Bridge Evaluation Module DRV8837CEVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design for Brushed DC Servo Drive TIDA-01588 TI Designs Brushed DC (BDC) motor drivers
10A H-bridge motor driver with hardware interface and integrated current sensing evaluation module DRV8873HEVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
10A H-bridge motor driver with hardware interface and integrated current sensing evaluation module DRV8873SEVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
12- to 24-V, 27-A Brushed DC Motor Reference Design TIDA-00620 TI Designs Brushed DC (BDC) motor drivers
18-V, 2-A, 25-mm Brushed DC motor driver with stall detection and speed control reference design TIDA-010073 TI Designs Brushed DC (BDC) motor drivers
24-V, 50-W BLDC Motor Sinusoidal Drive Reference Design for Air Purifier Fans TIDA-00656 TI Designs Brushed DC (BDC) motor drivers
Automotive 10A H-Bridge Motor Driver with Hardware Interface and Integrated Current Sensing EVM DRV8873H-Q1EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
Automotive 10A H-Bridge Motor Driver with SPI Interface and Integrated Current Sensing EVM DRV8873S-Q1EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
Automotive Brushed Motor Driver for Flip-up Displays TIDA-00141 TI Designs Brushed DC (BDC) motor drivers
Automotive Brushed Motor Driver for Power Folding Side Mirrors TIDA-00145 TI Designs Brushed DC (BDC) motor drivers
Automotive HVAC control reference design with HMI TIDA-020010 TI Designs Brushed DC (BDC) motor drivers
Automotive power seat reference design TIDA-020008 TI Designs Brushed DC (BDC) motor drivers
Automotive Power Trunk Lift Motor Drive Reference Design TIDA-060009 TI Designs Brushed DC (BDC) motor drivers
Automotive Windshield Wiper Drive Reference Design TIDA-01530 TI Designs Brushed DC (BDC) motor drivers
Automotive Wireless External Mirror Control Reference Design TIDA-00357 TI Designs Brushed DC (BDC) motor drivers
Battery Powered Smart Lock Reference Design With Cloud Connectivity Using SimpleLink™ Wi-Fi® TIDC-01005 TI Designs Brushed DC (BDC) motor drivers
DRV8432 Evaluation Module DRV8432EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8701 Full Bridge Brushed DC Motor Gate Driver Evaluation Module DRV8701EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8702-Q1 Automotive Brushed DC Motor Gate Driver Evaluation Module DRV8702-Q1EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8702D-Q1 Automotive Half-Bridge Brushed DC Motor Gate Driver Evaluation Module DRV8702D-Q1EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8703-Q1 Automotive Brushed DC Gate Driver Evaluation Module DRV8703-Q1EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8703D-Q1 Automotive Half-Bridge Brushed DC Motor Gate Driver With SPI Evaluation Module DRV8703D-Q1EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8802 Evaluation Module DRV8802EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8814 Evaluation Module DRV8814EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8816 Evaluation Module DRV8816EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8830 Evaluation Module DRV8830EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8832 Evaluation Module DRV8832EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8835 Evaluation Module DRV8835EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8836 Evaluation Module DRV8836EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8837 Evaluation Module DRV8837EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8838 Low Voltage Brushed DC Motor Driver Evaluation Module DRV8838EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8839 Evaluation Module DRV8839EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8844 Evaluation Module DRV8844EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8848EVM Evaluation Module DRV8848EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8850EVM - Evaluation Module for Low-Voltage H-Bridge Motor Driver with LDO Voltage Regulator DRV8850EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8870 H-Bridge PWM Motor Driver Evaluation Module DRV8870EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8871 H-Bridge PWM Motor Driver Evaluation Module DRV8871EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8872 H-Bridge PWM Motor Driver Evaluation Module DRV8872EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8874 single H-bridge motor driver evaluation module DRV8874EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8874-Q1 single H-bridge motor driver evaluation module DRV8874-Q1EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8876 single H-bridge motor driver evaluation module DRV8876EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8876-Q1 single H-bridge motor driver evaluation module DRV8876-Q1EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8881P Dual H-Bridge Stepper or Dual Brushed DC Motor Driver Evaluation Module DRV8881PEVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
DRV8912-Q1 multi h-bridges motor driver evaluation module DRV8912-Q1EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
Dual Brushed DC Motor Gate Driver Evaluation Module DRV8704EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
Dual High Resolution Micro-stepping Driver Reference Design TIDA-00641 TI Designs Brushed DC (BDC) motor drivers
Dual, BDC Motor System with independently controlled motors TIDA-00116 TI Designs Brushed DC (BDC) motor drivers
Electric Toothbrush Controller Reference Design TIDA-00602 TI Designs Brushed DC (BDC) motor drivers
Energy Harvesting LaunchPad BoosterPack for Brushed DC Motor Control Reference Design TIDA-00616 TI Designs Brushed DC (BDC) motor drivers
Evaluation Module for DRV8840 DRV8840EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
Evaluation Module for DRV8842 DRV8842EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
Evaluation Module for the DRV8829 DRV8829EVM Evaluation Modules & Boards Brushed DC (BDC) motor drivers
Factory Automation (FA) Isolated Sensor Reference Design PMP11373 TI Designs Brushed DC (BDC) motor drivers
H-Bridge brushed and stepper motor control solution TIDM-THREEPHASE-BSDC TI Designs Brushed DC (BDC) motor drivers
Integrated vs. Discrete Low Voltage Motor Drive Comparison Reference Design TIDA-01162 TI Designs Brushed DC (BDC) motor drivers
IR Filter Analog Controller Reference Design TIDA-01165 TI Designs Brushed DC (BDC) motor drivers
IR LED Illumination and ICR Control Reference Design for IP Network Cameras With Day/Night Vision TIDA-01586 TI Designs Brushed DC (BDC) motor drivers
Low Power Micro Stepper Motor Driver Reference Design Using FRAM TIDM-LPSM TI Designs Brushed DC (BDC) motor drivers
Low Voltage Brushed Motor System TIDA-00115 TI Designs Brushed DC (BDC) motor drivers
Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design TIDM-FRAM-WATERMETER TI Designs Brushed DC (BDC) motor drivers
Motor Driver Solutions and Evaluation Modules for Non-Safety Critical Automotive Applications AUTOMOTORDRIVERS Evaluation Modules & Boards Brushed DC (BDC) motor drivers
Single Phase Brushless DC (BLDC) with Brushed Motor Driver Reference Design TIDA-00875 TI Designs Brushed DC (BDC) motor drivers
Small-Footprint Sunroof Motor Module Reference Design TIDA-01389 TI Designs Brushed DC (BDC) motor drivers
Ultra Small Brushed DC Motor Current Regulation TI Reference Design TIDA-00786 TI Designs Brushed DC (BDC) motor drivers

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.