Brushed DC (BDC) motor drivers

Create smaller, more efficient motor drive systems with robust protection

parametric-filterView all products
Design smaller, more efficient motor drive systems using our portfolio of highly-integrated brushed DC motor drivers with accurate current sensing and advanced diagnostics. With a wide voltage range and variety of architectures, our scalable portfolio of intelligent brushed DC motor drivers is suited for a wide range of industrial and automotive applications. 

Browse by category 

Select by specification

Featured brushed DC motor drivers

DRV8962-Q1
Brushed DC (BDC) motor drivers

Automotive 70V single or dual H-bridge or quad half-bridge driver with integrated current sensing

Approx. price (USD) 1ku | 3.508

DRV8000-Q1
Brushed DC (BDC) motor drivers

Automotive 40-V multifunction half-bridge and high-side drivers for door, window, mirror control

Approx. price (USD) 1ku | 3.996

DRV8215
Brushed DC (BDC) motor drivers

11V, 4A half-bridge motor driver with sensorless stall detection,I2C, speed and voltage regulation

Approx. price (USD) 1ku | 0.6

DRV8235
Brushed DC (BDC) motor drivers

38V 3.7A brushed DC motor driver with integrated speed regulation and stall detection

Approx. price (USD) 1ku | 0.74

DRV8262-Q1
Brushed DC (BDC) motor drivers

Automotive 70-V, 20A single or dual H-bridge motor driver with integrated current sensing

Approx. price (USD) 1ku | 4.024

DRV8234
Brushed DC (BDC) motor drivers

38-V 2-A H-bridge motor driver with ripple counting, sensorless stall detection and I²C interface

Approx. price (USD) 1ku | 1.25

Benefits of our brushed DC (BDC) motor drivers

checkmark

Small solution size

Reduce system complexity and board space with innovative small packaging and high levels of integration.

checkmark

Increased power efficiency 

Increase efficiency and battery life with low-RDS(on) drivers, minimal power consumption and ultra-low sleep current.

checkmark

Accurate current sensing

Precisely control and monitor current to achieve accurate position and torque control.

checkmark

Protection & diagnostics

Intelligently diagnose and robustly protect motor systems with integrated protection features.

Discover featured applications

EV charging infrastructure
Motor drivers in EV chargers
HEV/EV onboard charger and DC/DC converter
Motor drivers in onboard charging
Vacuum robot
Motor drivers in vacuum robots
Body electronics and lighting
Motor drivers in automotive body applications
Building automation
Motor drivers in surveillance cameras

Motor drivers in EV chargers

With the growing number of electric vehicles (EVs) on the road today, EV charging stations have come to represent a significant part of the grid infrastructure. Within the many different types of charging stations, you'll find brushed DC drivers, solenoid drivers or low-side drivers in relay drivers, cooling fans, plug locks and residual current detectors.

Featured resources

REFERENCE DESIGNS
  • TIDA-010237 – AC and DC current fault detection reference design
  • TIDA-010239 – AC level 2 charger platform reference design
PRODUCTS
  • DRV8220 – 20-V, 1.76-A H-bridge motor driver with auto sleep mode
  • DRV110 – Single-Channel Relay, Solenoid, Valve Low-Side Controller With Current Regulation
  • DRV8803 – 60V, 2.3A, quad low-side motor driver with pulse-width-modulation control
TECHNICAL RESOURCES

Motor drivers in onboard charging

The growing number of electric vehicles demands solutions for many charging applications. Our automotive motor drivers provide valuable integration, creating a powerful impact on the production of onboard charging, including charging inlets, onboard wireless charging and one-phase AC digital control.

Benefits:

  • Compliant with functional safety standards
  • Precise internal current sensing
  • A comprehensive protection suite to maintain device safety and longevity

Featured resources

PRODUCTS
  • DRV8243-Q1 – Automotive 40-V, 12-A H-bridge driver with integrated current sensing and feedback
  • DRV8874-Q1 – Automotive 40-V, 6-A H-bridge motor driver with integrated current sensing & current-sense feedback
  • DRV8872-Q1 – Automotive 50-V, 3.6-A H-bridge motor driver with fault reporting & current regulation

Motor drivers in vacuum robots

Following the growing smart-home industry and increasing need for home automation, vacuum robots have become an indispensable tool in households around the world. Our motor drivers deliver seamless performance in wheel and mopping functionality for these autonomous devices.

Benefits:

  • Our ripple counting IP enables relative motor position, without the need for an external Hall sensor and encoder
  • Reduce manufacturing costs and printed circuit board space with integrated current sensing
  • Prevent unwanted motor rotation, improving device safety and motor life spans with stall detection

Featured resources

END-EQUIPMENT / SUB-SYSTEM
REFERENCE DESIGNS
  • TIDA-010073 – 18-V, 2-A, 25-mm Brushed DC motor driver with stall detection and speed control reference design
  • TIDA-01588 – 10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design for Brushed DC Servo Drive
  • TIDA-00786 – Ultra Small Brushed DC Motor Current Regulation TI Reference Design
PRODUCTS
  • DRV8876 – 40-V, 3.5-A H-bridge motor driver with integrated current sensing & current-sense feedback
  • DRV8251 – 50-V, 4.1-A H-bridge motor driver with integrated current regulation & latched OCP
  • DRV8231 – 35-V, 3.7-A H-bridge motor driver with integrated current regulation

Motor drivers in automotive body applications

The growing complexity of automotive devices requires innovative solutions to meet user needs. Our automotive body motor drivers rise to meet this challenge. Our advanced technology and feature set enables automotive manufacturers to push the boundaries of what is possible in the cars we drive every day.

Benefits:

  • TI Functional Safety-Capable for automotive use
  • Minimize board space and reduce weight with small package sizes and integrated currrent sensing
  • Improve system reliability and reduce design complexity with advanced protection and diagnostic capabilities

Featured resources

PRODUCTS
  • DRV8243-Q1 – Automotive 40-V, 12-A H-bridge driver with integrated current sensing and feedback
  • DRV8718-Q1 – Automotive 40-V, 8-channel half-bridge smart gate driver with inline current sense amplifier
  • DRV8908-Q1 – Automotive 40-V, 6-A, 8-channel half-bridge motor driver with advance diagnostics

Motor drivers in surveillance cameras

Video surveillance cameras are becoming more common as new technology makes implementation easier and cost-effective. Internet Protocol networks, analog security, thermal imaging, video doorbells, and baby or pet monitors are examples of the diverse applications base. Within these applications, there are three main motor applications: infrared filters, lens motors (zoom and focus), and camera motors (pan and tilt).

Featured resources

REFERENCE DESIGNS
PRODUCTS
  • DRV8845 – 35-V, 1.5-A quad H-bridge motor driver with smart tune technology
  • DRV8210P – 12-V, 1-A H-bridge motor driver, PWM control with low power sleep mode
  • DRV8411A – 1.65-V to 11-V, 4-A dual H-bridge motor driver with IPROPI current regulation

Technical resources

Video series
Video series
Build your motor driver expertise
Our TI Precision Labs curriculum introduces what a brushed DC motor is, how it works and how you would drive it. Watch our training series to learn more about the features and benefits of brushed DC motor drivers.
Application note
Application note
Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A)
Understand how to estimate power dissipation for the power FETs in an integrated H-bridge or half-bridge driver and the entire driver itself for different use cases.
document-pdfAcrobat PDF
Application note
Application note
Sensorless Stall Detection With the DRV8889-Q1
Learn about the advantages of the stall detection algorithm of the DRV8889-Q1 and provide examples of how the DRV8889-Q1 can detect stall reliably in a wide variety of end applications.
document-pdfAcrobat PDF