Power Management

Highest efficiency. Lowest THD.

Power Factor Correction (PFC) controllers for your high-voltage applications

TI's PFC controllers offers the highest efficiency, lowest standby power, and superior power factor and current distortion for your switched-mode power supplies (SMPS), which helps you meet challenging standards like the DoE Level-VI and EU CoC Tier-2. From critical conduction mode/transition mode (CRM/TM) to continuous conduction mode (CCM) PFC, we’ve got it all.

Single phase TM

New portfolio of PFC controllers for low and medium power designs delivering excellent light load efficiency and low standby power over all load conditions

Interleaved TM

Industry’s best portfolio of 2-phase TM PFC controllers geared toward medium power for slim profile applications

Single phase CCM

Competitive portfolio of CCM PFC controllers for medium to high power applications for smaller footprint and easier layout options

Interleaved CCM

High performing portfolio of 2-phase CCM PFC controllers for high power factor and low current distortions that can also be configured as Bridgeless PFC.

Featured reference designs

Technical resources

PFC Basics training video

Start with the basics of PFC with this training series that covers topology comparisons and design considerations

WEBENCH ®Power Designer

Design, optimize and simulate complete, custom AC/DC design in minutes

Parametric cross reference

Search for any suppliers’ PFC controllers to find similar TI devices

Companion devices

LLC controllers

Need to step down DC voltage while maintaining high efficiency? Check out our new LLC controllers.

Low-side gate drivers

Controller not driving enough current? Amplify it with a low side driver.

SR controllers

Does your system need higher efficiency? Get there with an Synchronous Rectifier.

Flyback controllers

Need auxiliary power? Get it for less with a flyback.

BLOG

Featured PFC blogs