AC/DC & DC/DC controllers (external FET)
Optimize power conversion with our controller products, covering a wide range of isolated and non-isolated power topologies
Browse by category
Select an AC/DC and isolated DC/DC controller
LLC
SR & load share
Select a DC/DC controller
Step-down (Buck)
Buck-boost & SEPIC
New products
55V wide VIN four-switch buck-boost controller with I2C interface
Approx. price (USD) 1ku | 2.711
5-A/5-A, 5.7kVRMS reinforced single-channel opto-compatible isolated gate driver with 12V UVLO
Approx. price (USD) 1ku | 0.352
26-V 20-A bi-directional buck-boost converter
Approx. price (USD) 1ku | 0.84
Current-mode flyback controller with secondary-side regulation (SSR) for offline applications
Approx. price (USD) 1ku | 0.075
Wide-VIN/VOUT 750-kHz LLC controller
Approx. price (USD) 1ku | 0.9
100-VIN primary side regulation flyback controller with low IQ and low EMI
Approx. price (USD) 1ku | 1.2
Technical resources
UCC38C42 Family of High-Speed BiCMOS Current-Mode PWM Controllers
An Alternative Approach to Higher-Power Boost Converters
Modeling, Analysis and Compensation of the Current-Mode Converter
Discover featured applications
Enable traction inverter design flexibility with our multipurpose, automotive-grade PWM controllers, which facilitate the creation of reliable, high-performance powertrain solutions
The implementation of high-voltage batteries in electric vehicles requires efficient power supplies that can generate low-voltage rails. These rails need to be generated from either low- (12 V to 48 V) or high-voltage (400 V to 800 V) batteries to ensure high traction inverter reliability.
Our PWM controllers:
- Handle wide input-voltage ranges to support rail generation from low- and high- voltage batteries.
- Support isolated (flyback, forward) and nonisolated (buck, boost, SEPIC) topologies for flexibility.
- Can use either Si or SiC FETs for further powertrain efficiency and reliability.
Featured resources
- PMP23061 – Pre-regulated isolated driver bias supply reference design for traction-inverter applications
- TIDA-01505 – Automotive 40-V to 1-kV input flyback reference design supporting regenerative braking test
- UCC28C53-Q1 – Automotive, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle
- UCC2803-Q1 – automotive 12V VCC single ended 1MHz current mode PWM controller with 4.1V/3.6V UVLO 100% duty cycle
- UCC2808A-2Q1 – Automotive 4.1V to 15V, 1A push-pull current mode PWM controller
- UCC28C56EVM-066 – UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator
- High Density Auxiliary Power Supply Using a SiC MOSFET for 800-V Traction Invert – Application note
- Using the UCC28C56EVM-066 (Rev. C) – User guide
Design flexible, power-dense heating and cooling systems for electric vehicles (EVs) with our high-performance, automotive-grade PWM controllers
The automotive industry's transition away from combustion engines requires reworking heating, ventilation and air-conditioning systems to support high-voltage power. This necessitates isolated power supplies that maximize efficiency while maintaining low electromagnetic interference (EMI).
Our PWM Controllers:
- Handle designs with wide input voltage ranges to feed off the low (12V – 48V) or high voltage (400 – 800V) battery.
- Easily adjust rise/fall times to achieve EMI compliance.
- Provide design flexibility with both isolated (flyback, forward) and nonisolated (buck, boost, SEPIC) topologies.
Featured resources
- TIDA-01505 – Automotive 40-V to 1-kV input flyback reference design supporting regenerative braking test
- PMP20852 – 3W Isolated Triple Output Flyback Converter Reference Design
- UCC28C51-Q1 – Automotive, 30-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 50% duty cycle
- UCC2813-5-Q1 – Automotive economy single ended 1MHz current mode PWM controller with 4.1V/3.6V UVLO 50% duty cycle
- UCC2803-Q1 – automotive 12V VCC single ended 1MHz current mode PWM controller with 4.1V/3.6V UVLO 100% duty cycle
- UCC28C56EVM-066 – UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator
- Using the UCC28C56EVM-066 (Rev. C) – User guide
Maximize efficiency and increase power density in telecom and server power designs with our versatile high-performance PWM controllers
Telecom and server power applications look to further push the boundaries of efficiency and power density. Design flexibility across the power stage and auxiliary power supplies with multipurpose PWM controllers support the creation of cost-optimized, high-performance solutions that reduce system size.
Our PWM controllers:
- Support isolated topologies (half bridge, full bridge, push-pull, flyback, forward) topologies for high-efficiency, cost-optimized power-stage and auxiliary power-supply solutions.
- Support nonisolated topologies (buck, boost, SEPIC) to provide regulated DC outputs.
Featured resources
- UCC28C56EVM-066 – UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator
- Using the UCC28C56EVM-066 (Rev. C) – User guide
Realize highly efficient energy transfer and increased power density in onboard charger and DC/DC conversion applications with our multitopology automotive-grade PWM controllers
In onboard chargers and DC/DC converters, high-voltage battery implementations require power supplies that support wide-range voltage conversion. These supplies must support efficient energy transfer both to and from internal voltage rails from 12 V to 800 V.
Our PWM controllers:
- Handle wide input-voltage range designs to support efficient energy conversion to and from electric vehicle batteries.
- Provide design flexibility with both isolated (flyback, forward) and nonisolated (buck, boost, SEPIC) topologies.
- Can use either Si or SiC FETs for further powertrain efficiency and reliability.
Featured resources
- PMP23061 – Pre-regulated isolated driver bias supply reference design for traction-inverter applications
- TIDA-01505 – Automotive 40-V to 1-kV input flyback reference design supporting regenerative braking test
- UCC28C56H-Q1 – Automotive, 30-V, low-power current-mode PWM controller, 18.8-V/15.5-V UVLO for SiC, 100% duty cycle
- UCC28C51-Q1 – Automotive, 30-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 50% duty cycle
- UCC2803-Q1 – automotive 12V VCC single ended 1MHz current mode PWM controller with 4.1V/3.6V UVLO 100% duty cycle
- UCC28C56EVM-066 – UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator
- High Density Auxiliary Power Supply Using a SiC MOSFET for 800-V Traction Invert – Application note
- Using the UCC28C56EVM-066 (Rev. C) – User guide
Meet stringent size, efficiency, EMI and regulation requirements in AC and servo drive power-stage modules with our multitopology PWM controller
Successfully designing motor-drive power-stage modules requires balancing size, efficiency, EMC and regulation requirements, which make design flexibility and ease of use all the more important in an effort to enable improved motor-control performance.
Our PWM controllers:
- Support isolated (flyback, forward) and nonisolated (buck, boost, SEPIC) topologies for efficient generation of regulated voltage rails.
- Have easily adjustable rise and fall times to minimize EMI noise between the power stage and control circuit.
- Allow either Si or SiC FETs for power-supply design flexibility.
Featured resources
- UCC28C56EVM-066 – UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator
Handle solar inverter input voltages of up to 1500 V with our PWM controllers, which facilitate reliable, high-performance isolated power supply designs
Modern solar inverter and power conversion systems require isolated power supplies that can handle wide input-voltage ranges from the solar array and battery energy storage systems to create internal DC voltages, while simultaneously enabling high reliability and conversion efficiency.
Our PWM controllers:
- Can withstand operating maximum junction temperatures of up to 150°C for use in the harshest environments.
- Allow either Si or SiC FETs for flexibility in design, performance and cost.
- Support wide input-voltage range designs ideal for grid infrastructure applications.
Featured resources
- PMP11287 – Ultra-wide Input Range (10.8V to 264V) Bias Power Supply Reference Design
- TIDA-01505 – Automotive 40-V to 1-kV input flyback reference design supporting regenerative braking test
- UCC28C56EVM-066 – UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator
Design & development resources
UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator
The UCC28C56EVM-066 is a highly efficient primary-side controlled (with AUX winding) flyback auxiliary power supply for EV and HEV automotive power trains. The design provides 15.2-VTYP, 40-W output for 800-V battery systems. It will deliver 40 W over the input voltage range from 125 V to 1000 V. (...)