ADC128S052 8-Channel, 200 kSPS to 500 kSPS, 12-Bit A/D Converter | TI.com

ADC128S052 (ACTIVE)

8-Channel, 200 kSPS to 500 kSPS, 12-Bit A/D Converter

 

Automotive AEC-Q100 Grade 1 qualified version available, see ADC128S052-Q1.

Description

The ADC128S052x device is a low-power, eight-channel CMOS 12-bit analog-to-digital converter specified for conversion throughput rates of 200 kSPS to 500 kSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC128S052x may be operated with independent analog and digital supplies. The analog supply (VA) can range from 2.7 V to 5.25 V, and the digital supply (VD) can range from 2.7 V to VA. Normal power consumption using a 3-V or 5-V supply is 1.6 mW and 8.7 mW, respectively. The power-down feature reduces the power consumption to 0.06 µW using a 3-V supply and 0.25 µW using a 5-V supply.

The ADC128S052x is packaged in a 16-pin TSSOP package. The ADC128S052 is ensured over the extended industrial temperature range of –40°C to +105°C while the ADC128S052-Q1 is ensured to an AECQ100 Grade-1 automotive temperature range of –40°C to +125°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
  • Eight Input Channels
  • Variable Power Management
  • Independent Analog and Digital Supplies
  • Compatible With SPI, QSPI, MICROWIRE,
    and DSP
  • Packaged in 16-Pin TSSOP
  • Conversion Rate 200 kSPS to 500 kSPS
  • DNL (VA = VD = 5 V) + 1.3 or –0.9 LSB
    (Maximum)
  • INL (VA = VD = 5 V) ±1 LSB (Maximum)
  • Power Consumption
    • 3-V Supply 1.6 mW (Typical)
    • 5-V Supply 8.7 mW (Typical)

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
Number of input channels
Interface
Operating temperature range (C)
Package Group
Approx. price (US$)
Power consumption (Typ) (mW)
Package size: mm2:W x L (PKG)
Architecture
Input type
Multi-channel configuration
Reference mode
Features
Input range (Max) (V)
Input range (Min) (V)
Analog voltage AVDD (Min) (V)
Analog voltage AVDD (Max) (V)
Digital supply (Min) (V)
Digital supply (Max) (V)
INL (Max) (+/-LSB)
SINAD (dB)
SNR (dB)
THD (Typ) (dB)
Rating
ADC128S052 ADC088S052 ADC108S052 ADC128S022 ADC128S052-Q1 ADC128S102
12     8     10     12     12     12    
500     500     500     200     500     1000    
8     8     8     8     8     8    
Microwire (Serial I/O)
QSPI
SPI    
Microwire (Serial I/O)
QSPI
SPI    
Microwire (Serial I/O)
QSPI
SPI    
Microwire (Serial I/O)
QSPI
SPI    
Microwire (Serial I/O)
QSPI
SPI    
Microwire (Serial I/O)
QSPI
SPI    
-40 to 125     -40 to 105     -40 to 105     -40 to 105     -40 to 125     -40 to 105    
TSSOP | 16     TSSOP | 16     TSSOP | 16     TSSOP | 16     TSSOP | 16     TSSOP | 16    
2.42 | 1ku     1.56 | 1ku     2.19 | 1ku     2.25 | 1ku     2.94 | 1ku     2.61 | 1ku    
1.2     1.2     1.5     1.2     1.6     2.3    
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
SAR     SAR     SAR     SAR     SAR     SAR    
Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended    
Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed    
Supply     Supply     Supply     Supply     Supply     Supply    
   
   
   
   
   
   
5.25     5.25     5.25     5.25     5.25     5.25    
0     0     0     0     0     0    
2.7     2.7     2.7     2.7     2.7     2.7    
5.25     5.25     5.25     5.25     5.25     5.25    
2.7     2.7