ADC32RF42 Dual-Channel, 14-Bit, 1.5-GSPS RF-Sampling Analog-to-Digital Converter (ADC) | TI.com

ADC32RF42 (ACTIVE) Dual-Channel, 14-Bit, 1.5-GSPS RF-Sampling Analog-to-Digital Converter (ADC)

 

Description

The ADC32RF42 device is a 14-bit, 1.5-GSPS, dual-channel, analog-to-digital converter (ADC) that supports RF sampling with input frequencies up to 4 GHz and beyond. Designed for high signal-to-noise ratio (SNR), the ADC32RF42 delivers a noise spectral density of –151.8 dBFS/Hz as well as dynamic range and channel isolation over a large input frequency range. The buffered analog input with on-chip termination provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy.

Each ADC channel can be connected to a dual-band, digital down-converter (DDC) with up to three independent, 16-bit numerically-controlled oscillators (NCOs) per DDC for phase-coherent frequency hopping. Additionally, the ADC is equipped with front-end peak and RMS power detectors and alarm functions to support external automatic gain control (AGC) algorithms.

The ADC32RF42 supports the JESD204B serial interface with subclass 1-based deterministic latency using data rates up to 12.5 Gbps with up to four lanes per ADC. The device is offered in a 72-pin VQFN package (10 mm × 10 mm) and supports the industrial temperature range (–40°C to +85°C).



Features

  • 14-Bit, Dual-Channel, 1.5-GSPS ADC
  • Noise Floor: –151.8 dBFS/Hz
  • RF Input Supports Up to 4 GHz
  • Aperture Jitter: 90 fS
  • Channel Isolation: 95 dB at fIN = 1.8 GHz
  • Spectral Performance (fIN = 950 MHz, –2 dBFS):
    • SNR: 61.1 dBFS
    • SFDR: 67-dBc HD2, HD3
  • Spectral Performance (fIN = 1.85 GHz, –2 dBFS):
    • SNR: 58.9 dBFS
    • SFDR: 64-dBc HD2, HD3
  • On-Chip Digital Down-Converters:
    • Up to 4 DDCs (Dual-Band Mode)
    • Up to 3 Independent NCOs per DDC
  • On-Chip Input Clamp for Overvoltage Protection
  • Programmable On-Chip Power Detectors With Alarm Pins for AGC Support
  • On-Chip Dither
  • On-Chip Input Termination
  • Input Full-Scale: 1.35 VPP
  • Support for Multi-Chip Synchronization
  • JESD204B Interface:
    • Subclass 1-Based Deterministic Latency
    • 4 Lanes Per Channel Up to 12.5 Gbps
  • Power Dissipation: 2 W/Ch at 1.5 GSPS
  • 72-Pin VQFN Package (10 mm × 10 mm)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADC32RF42 Order now 1500     Ultra High Speed     14     2     61.1     9.8     67     4000     1.35     JESD204B     -40 to 85     3200     Yes     VQFN | 72     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     Catalog     Pipeline    
ADC32RF44 Samples not available 2600     Ultra High Speed     14     2     61.2     9.7     65     5820     1.35     JESD204B     -40 to 85     3200     Yes     VQFN | 72     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     Catalog     Pipeline    
ADC32RF45 Samples not available 3000     Ultra High Speed     14     2     60.9     9.7     67     6400     1.35     JESD204B     -40 to 85     3200     Yes     VQFN | 72     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     Catalog     Pipeline