CC3235MODSF SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless module solution | TI.com

CC3235MODSF (PREVIEW) SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless module solution

 

Sample availability

Preproduction samples are available (XCC3235MODSF12MOBR). Request now

Description

Start your design with the fully programmable FCC, ISED/IC, ETSI/CE, and MIC Certified wireless microcontroller (MCU) module with built-in Dual-Band Wi-Fi connectivity. The modules integrate the
40-MHz crystal, 32.768-kHz RTC clock, 32-Mb SPI serial Flash, RF filters, diplexer, and passive components.

The SimpleLink CC3235MODx module family come in two different module variants:

  • CC3235MODS includes 256KB of RAM, IoT networking security, device identity/keys, as well as, MCU level security features such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • CC3235MODSF builds on the CC3235MODS and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Created for IoT, the SimpleLink™ Wi-Fi® CC3235MODx module family from Texas Instruments™ is a wireless module that integrates two physically separated on-chip MCUs.

  • Application processor—Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash.
  • Network processor to run all Wi-Fi® and Internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11 a/b/g/n dual-band 2.4 GHz and 5 GHz radio, baseband, and MAC with a powerful hardware cryptography engine.

This generation introduces new capabilities that further simplify the connectivity of things to the Internet. The main new features include:

  • 802.11 a/b/g/n: 2.4 GHz and 5 GHz support
  • 2.4 GHz Coexistence with Bluetooth® low energy radio
  • Antenna diversity
  • Enhanced security with FIPS 140-2 Level 1 validated IC inside: certification.
  • More concurrent secure sockets (up to 16)
  • Certificate sign request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi® Alliance certified for IoT applications with low-power capabilities and more
  • Hostless mode for offloading template packet transmissions
  • Improved fast scan

The CC3235MODx device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

 

Features

  • Fully Integrated and Green/RoHS Modules Includes All Required Clocks, SPI Flash, and Passives
  • 802.11 a/b/g/n: 2.4 GHz and 5 GHz
  • FCC, IC/ISED, ETSI/CE, and MIC Certified
  • FIPS 140-2 Level 1 Validated IC Inside
  • Multilayered security features, help developers protect identities, data, and software IP
  • Low-Power Modes for battery powered application
  • Coexistence with 2.4 GHz Radios
  • Industrial Temperature: –40°C to +85°C
  • CC3235MODx Multiple-core architecture, system-on-chip (SoC)
  • 1.27-mm Pitch QFM Package for Easy Assembly and Low-Cost PCB Design
  • Transferrable Wi-Fi Alliance® Certification
  • Application microcontroller subsystem:
    • Arm® Cortex®-M4 core at 80 MHz
    • User-dedicated memory
      • 256 KB RAM
      • Optional 1 MB executable Flash
    • Rich set of peripherals and timers
    • 26 I/O pins with flexible multiplexing options
      • UART, I2S, I2C, SPI, SD, ADC, and 8-bit parallel interface
      • 8-bit Synchronous Image Interface
      • Timers and PWM
    • Debug Interfaces: JTAG, cJTAG, and SWD
  • Wi-Fi network processor subsystem:
    • Wi-Fi® core:
      • 802.11 a/b/g/n 2.4 GHz and 5 GHz
      • Modes:
        • Access Point (AP)
        • Station (STA)
        • Wi-Fi Direct® (only supported on 2.4 GHz)
      • Security:
        • WEP
        • WPA™/WPA2™ PSK
        • WPA2 Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always, intermittent, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • Application-level security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application Throughput
    • UDP: 16 Mbps
    • TCP: 13 Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • VBAT wide-voltage mode: 2.3 V to 3.6 V
      • VIO is always tied with VBAT
    • Advanced low-power modes:
      • Shutdown: 1 µA, hibernate: 5 µA
      • Low-power deep sleep (LPDS): 120 µA
      • Idle connected (MCU in LPDS): 710 µA
      • RX traffic (MCU active): 59 mA
      • TX traffic (MCU active): 223 mA
    • Wi-Fi TX Power
      • 2.4 GHz: 16.5 dBm at 1 DSSS
      • 5 GHz: 14.5 dBm at 6 OFDM
    • Wi-Fi RX Sensitivity
      • 2.4 GHz: –94.5 dBm at 1 DSSS
      • 5 GHz: –89 dBm at 6 OFDM
  • Additional Integrated Components
    • 40.0 MHz Crystal
    • 32.768 kHz Crystal (RTC)
    • 32 Mbit SPI Serial Flash
    • RF Filters, Diplexer and Passive Components
  • Footprint Compatible QFM Package
    • CC3235MODx: 1.27-mm Pitch,
      63-Pin, 20.5-mm × 17.5-mm
  • Module Supports SimpleLink Developer’s Ecosystem

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Wi-Fi Email Download to Excel
Part number Order Processor Technology Flash (KB) RAM (KB) Throughput (Max) (Mbps) Wi-Fi RX sensitivity (dBm) Wi-Fi TX current (mA) Security enabler Operating temperature range (C) Package (mm)
CC3235MODSF Order now ARM Cortex-M4     Wi-Fi     1000     256     16     -94.5     238     FIPS 140-2 Level 1 IC inside
Cryptographic acceleration
Debug security
Device identity
External memory protection
Initial secure programming
Networking security
Secure FW and SW update
Secure boot
Secure storage
Software IP protection
Online certificate status protocol    
-40 to 85     20.5 17.5 QFM, 1.27 Pitch, 63-pin    
CC3120MOD Order now External MCU     Wi-Fi         16     -95     223     Cryptographic acceleration
Device identity
External memory protection
Initial secure programming
Networking security
Secure FW and SW update
Secure storage    
-40 to 85     20.5 17.5 LGA, 1.27 Pitch, 63 pin, Module    
CC3135 Order now External MCU     Wi-Fi         16     -96     223     FIPS 140-2 Level 1
Cryptographic acceleration
Device identity
External memory protection
Initial secure programming
Networking security
Secure FW and SW update
Secure storage
Software IP protection
Online certificate status protocol    
-40 to 85     9 9 QFN, 0.5 Pitch, 64-pin    
CC3135MOD Order now External MCU     Wi-Fi         16     -94.5     229     FIPS 140-2 Level 1 IC inside
Cryptographic acceleration
Device identity
External memory protection
Initial secure programming
Networking security
Secure FW and SW update
Secure storage
Software IP protection
Online certificate status protocol    
-40 to 85     20.5 17.5 LGA, 1.27 Pitch, 63-pin    
CC3220MOD Order now ARM Cortex-M4     Wi-Fi     1000     256     16     -95     229     Cryptographic acceleration
Device identity
External memory protection
Networking security
Physical security
Secure FW and SW update
Secure storage    
-40 to 85     20.5 17.5 LGA, 1.27 Pitch, 63 pin, Module    
CC3220S Order now ARM Cortex-M4     Wi-Fi       256     16     -96     223     Cryptographic acceleration
Device identity
External memory protection
Networking security
Physical security
Secure FW and SW update
Secure storage    
-40 to 85     9 9 QFN, 0.5 Pitch, 64-pin    
CC3220SF Order now