LM7805C
(ACTIVE) 5 Volt Regulator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
5 Volt Regulator - LM7805C

Datasheet

Device Uses

  • LM7805C: 5V
  • LM7812C: 12V
  • LM7815C: 15V


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM7805CT ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
LM7805CT/NOPB ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1056 08 Apr 2013


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here