MSP430F5234
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultra-Low Power MSP430 with 128 KB Flash

 

Design kits & evaluation modules (2)

Name Part# Type
MCU daughter card for 24-port IEEE 802.3bt ready PSE system PSEMCUDAUEVM-082 Evaluation Modules & Boards
MSP-TS430RGC64C - 64-pin Target Development Board for MSP430F5x MCUs MSP-TS430RGC64C Evaluation Modules & Boards

Reference designs

24-Port (4-pair) power sourcing equipment reference design for multi-port applications

This reference design showcases a Type-4, 90W, 4-Pair 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for IEEE 802.3bt Type 4 applications and up to 120W per port for non-standard applications. Based on the MSP430F523x family, TI's TPS2388x (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (10)

Name Part# Type
IEC60730 Software Package MSP430-IEC60730-SW-PACKAGE Application Software & Frameworks
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
Floating Point Math Library for MSP430 MSPMATHLIB Software Libraries
MSP Driver Library MSPDRIVERLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430F524x, MSP430F523x Code Examples (Rev. F)  (ZIP 227 KB )    09 Jan 2018  
MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E)  (ZIP 97 KB )    11 Mar 2011  

Development tools (8)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers