MSP430G2201
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller

 

Design kits & evaluation modules (2)

Reference designs

BLDC Ceiling Fan Controller with Sensorless Sinusoidal Current Control

This reference design is a complete solution for a brushless DC ceiling fan controller that runs from AC power.  It features the DRV10983 24V three-phase motor driver to drive motors with sinusoidal current and sensorless control.  The UCC28630 converts 90-265 VAC into 24 VDC.  The (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (7)

Name Part# Type
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430G2x01, MSP430G2x11, MSP430G2x21, MSP430G2x31 Code Examples (Rev. I)  (ZIP 471 KB )    09 Jan 2018  
MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E)  (ZIP 97 KB )    11 Mar 2011  

Development tools (9)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
Energia ENERGIA SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers