TPS62125
3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis
TPS62125
- Wide Input Voltage Range 3 V to 17 V
- Input Supply Voltage Supervisor (SVS) With Adjustable Threshold and Hysteresis Consuming Typical 6-µA Quiescent Current
- Wide Output Voltage Range 1.2 V to 10 V
- Typical 13-µA Quiescent Current
- 350-nA Typical Shutdown Current
- Seamless Power Save Mode Transition
- DCS-Control™ Scheme
- Low Output Ripple Voltage
- Up to 1-MHz Switching Frequency
- Highest Efficiency over Wide VIN and VOUT Range
- Pin to Pin Compatible with TPS62160/70
- 100% Duty Cycle Mode
- Power Good Open Drain Output
- Output Discharge Function
- Small 2-mm × 2-mm 8-pin WSON Package
The TPS62125 device is a high-efficiency synchronous step-down converter optimized for low and ultralow power applications providing up to 300-mA output current. The wide input voltage range of 3 V to 17 V supports 4-cell alkaline and 1- to 4-cell Li-Ion batteries in series configuration as well as 9-V to 15-V powered applications. The device includes a precise low-power enable comparator which can be used as an input supply voltage supervisor (SVS) to address system specific power-up and power-down requirements. The enable comparator consumes only 6-µA quiescent current and features an accurate threshold of 1.2 V typical as well as an adjustable hysteresis. With this feature, the converter can generate a power supply rail by extracting energy from a storage capacitor fed from high impedance sources such as solar panels or current loops. With its DCS-Control scheme the converter provides power-save mode operation to maintain highest efficiency over the entire load current range. At light loads the converter operates in pulse frequency modulation (PFM) mode and transitions seamlessly and automatically in pulse width modulation (PWM) mode at higher load currents. The DCS-Control™ scheme is optimized for low-output ripple voltage in PFM mode in order to reduce output noise to a minimum and features excellent AC load regulation. An open-drain power good output indicates once the output voltage is in regulation.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62125EVM-044 — 3-V to 17-V, 300-mA step-down converter with adjustable enable threshold evaluation module
The TPS62125EVM-044 evaluation module (EVM) is designed to evaluate and test the operation and functionality of the TPS62125 device. The TPS62125EVM-044 converts a 4-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers 300 mA. The TPS62125 is a high efficiency and small (...)
TPS62125 TINA-TI Transient Reference Design
TPS62125 Unencrypted PSpice Transient Model Package (Rev. D)
TIDA-00690 — Energy Harvesting for Wireless Switch Power Reference Design
TIDA-00705 — 480-W, 97% η efficiency, Ultra-Compact (480W/in3), Bi-Directional DC-DC Reference Design
PMP9760 — Low Power Simple and Efficient Voltage Inverter for Optical Networking Modules Reference Design
TIDA-010018 — Isolated power and data interface for low-power applications reference design
PMP22510 — Switched capacitor integrated buck (SCIB) power converter reference design
TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives
TIDA-010026 — Robust interface reference design for EnDat2.2 absolute encoders
PMP30082 — 6W 48V-72Vin Fly-Buck with Primary and Isolated Secondary Load Reference Design
TIDA-00459 — Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design
Package | Pins | Download |
---|---|---|
WSON (DSG) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.