ADC32RF44 Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC) | TI.com

ADC32RF44 (ACTIVE)

Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC)

Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC) - ADC32RF44
 

Description

The ADC32RF44 device is a 14-bit, 2.6-GSPS, dual-channel, analog-to-digital converter (ADC) that supports RF sampling with input frequencies up to 4 GHz and beyond. Designed for high signal-to-noise ratio (SNR), the ADC32RF44 delivers a noise spectral density of –154.2 dBFS/Hz as well as dynamic range and channel isolation over a large input frequency range. The buffered analog input with on-chip termination provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy.

Each ADC channel can be connected to a dual-band, digital down-converter (DDC) with up to three independent, 16-bit numerically-controlled oscillators (NCOs) per DDC for phase-coherent frequency hopping. Additionally, the ADC is equipped with front-end peak and RMS power detectors and alarm functions to support external automatic gain control (AGC) algorithms.

The ADC32RF44 supports the JESD204B serial interface with subclass 1-based deterministic latency using data rates up to 12.5 Gbps with up to four lanes per ADC. The device is offered in a 72-pin VQFN package (10 mm × 10 mm) and supports the industrial temperature range (–40°C to +85°C).



Features

  • 14-Bit, Dual-Channel, 2.6-GSPS ADC
  • Noise Floor: –154.2 dBFS/Hz
  • RF Input Supports Up to 4.0 GHz
  • Aperture Jitter: 90 fS
  • Channel Isolation: 95 dB at fIN = 1.8 GHz
  • Spectral Performance (fIN = 900 MHz, –2 dBFS):
    • SNR: 61.2 dBFS
    • SFDR: 65-dBc HD2, HD3
    • SFDR: 79-dBc Worst Spur
  • Spectral Performance (fIN = 1.85 GHz, –2 dBFS):
    • SNR: 58.3 dBFS
    • SFDR: 69-dBc HD2, HD3
    • SFDR: 74-dBc Worst Spur
  • On-Chip Digital Down-Converters:
    • Up to 4 DDCs (Dual-Band Mode)
    • Up to 3 Independent NCOs per DDC
  • On-Chip Input Clamp for Overvoltage Protection
  • Programmable On-Chip Power Detectors with Alarm Pins for AGC Support
  • On-Chip Dither
  • On-Chip Input Termination
  • Input Full-Scale: 1.35 VPP
  • Support for Multi-Chip Synchronization
  • JESD204B Interface:
    • Subclass 1-Based Deterministic Latency
    • 4 Lanes Per Channel at 12.5 Gbps
  • Power Dissipation: 2.95 W/Ch at 2.6 GSPS
  • 72-Pin VQFN Package (10 mm × 10 mm)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in High speed ADCs (>10MSPS)

 
Sample Rate (Max) (MSPS)
Features
Resolution (Bits)
Number of input channels
SNR (dB)
ENOB (Bits)
SFDR (dB)
Power Consumption (Typ) (mW)
Input Range (Vp-p)
Interface
Operating Temperature Range (C)
Analog Input BW (MHz)
Input Buffer
Package Group
Package Size: mm2:W x L (PKG)
Rating
Architecture
Reference Mode
ADC32RF44 ADC32RF42 ADC32RF45
2600     1500     3000    
Ultra High Speed     Ultra High Speed     Ultra High Speed    
14     14     14    
2     2     2    
61.2     61.1     60.9    
9.7     9.8     9.7    
65     67     67    
5820     4000     6400    
1.35     1.35     1.35    
JESD204B     JESD204B     JESD204B    
-40 to 85     -40 to 85     -40 to 85    
3200     3200     3200    
Yes     Yes     Yes    
VQFN | 72     VQFN | 72     VQFN | 72    
72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)    
Catalog     Catalog     Catalog    
Pipeline     Pipeline     Pipeline    
Int     Int     Int