MSP432P401VT (ACTIVE)

SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM

SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM - MSP432P401VT
 

Description

The SimpleLink MSP432P411xT and MSP432P401xT microcontrollers (MCUs) are optimized wireless host MCUs with an integrated 16-bit precision ADC, delivering ultra-low-power performance including 100 µA/MHz in active power and 14.4 µA in standby power with FPU and DSP extensions. As an optimized wireless host MCU, the MSP432P411xT and MSP432P401xT let developers add high-precision analog and memory extension to applications based on SimpleLink wireless connectivity solutions.

The MSP432P411xT and MSP432P401xT devices are part of the SimpleLink MCU platform, which consists of Wi-Fi, Bluetooth low energy, Sub-1 GHz, and host MCUs. All share a common, easy-to-use development environment with a core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform lets you add any combination of devices from the portfolio into your design. The ultimate goal of the SimpleLink platform is to achieve 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink.

MSP432P411xT and MSP432P401xT MCUs are supported by a comprehensive ecosystem of tools, software, documentation, training, and support to get your development started quickly. The MSP-EXP432P4111 LaunchPad™ development kit or MSP-TS432PZ100 target socket board (with additional MCU sample) along with the free SimpleLink MSP432 SDK is all you need to get started.

Features

  • Core
    • Arm® 32-Bit Cortex®-M4F CPU With Floating-Point Unit and Memory Protection Unit
    • Frequency up to 24 MHz
    • Performance Benchmark:
      • 3.41 CoreMark/MHz
      • 1.196 DMIPS/MHz (Dhrystone 2.1)
  • Advanced Low-Power Analog Features
    • SAR Analog-To-Digital Converter (ADC) With 16-Bit Precision and up to 500 Ksps
    • Internal Voltage Reference With 25-ppm/°C Typical Stability
    • Two Analog Comparators
    • Integrated LCD Driver With Contrast Control For up to 320 Segments
  • Memories
    • Up to 2048KB of Flash Main Memory (Organized Into Two Banks Enabling Simultaneous Read/Execute During Erase)
    • 32KB of Flash Information Memory (Including area used for BSL, TLV, and Flash Mailbox)
    • Up to 256KB of SRAM (Including 8KB of Backup Memory)
    • 2KB of Utility SRAM
    • 32KB of ROM With MSP432™ Peripheral Driver Libraries
  • Ultra-Low-Power Operating Modes
    • Active: 100 µA/MHz
    • Low-Frequency Active: 96 µA (at 128 kHz)
    • LPM3 (With RTC): 14.4 µA (Typical)
    • LPM3.5 (With RTC): 10.5 µA (Typical)
    • LPM4: 14 µA (Typical)
    • LPM4.5: 24 nA
  • SimpleLink™ Platform
    • Support for Bluetooth® Low Energy, Wi-Fi®, and Sub-1 GHz
    • Single Development Environment
    • 100% Code Reuse Across SimpleLink SDK
  • Operating Characteristics
    • Wide Supply Voltage Range: 1.62 V to 3.7 V
    • Temperature Range (Ambient): –40°C to 105°C
  • Flexible Clocking Features
    • Programmable Internal DCO (up to 24 MHz)
    • 32.768-kHz Low-Frequency Crystal Support (LFXT)
    • High-Frequency Crystal Support (HFXT) up to 24 MHz
    • Low-Frequency Trimmed Internal Reference Oscillator (REFO)
    • Very Low-Power Low-Frequency Internal Oscillator (VLO)
    • Module Oscillator (MODOSC)
    • System Oscillator (SYSOSC)
  • Code Security Features
    • JTAG and SWD Lock
    • IP Protection (up to Four Secure Flash Zones, Each With Configurable Start Address and Size)
  • Enhanced System Options
    • Programmable Supervision and Monitoring of Supply Voltage
    • Multiple-Class Resets for Better Control of Application and Debug
    • 8-Channel DMA
    • Real-Time Clock (RTC) With Calendar and Alarm Functions
  • Timing and Control
    • Up to Four 16-Bit Timers, Each With up to Five Capture, Compare, PWM Capability
    • Two 32-Bit Timers, Each With Interrupt Generation Capability
  • Serial Communication
    • Up to Four eUSCI_A Modules
      • UART With Automatic Baud-Rate Detection
      • IrDA Encode and Decode
      • SPI (up to 8 Mbps)
    • Up to Four eUSCI_B Modules
      • I2C (With Multiple-Slave Addressing)
      • SPI (up to 8 Mbps)
  • Flexible I/O Features
    • Ultra-Low-Leakage I/Os (±30 nA Maximum)
    • All I/Os With Capacitive Touch Capability
    • Up to 48 I/Os With Interrupt and Wake-up Capability
    • Up to 24 I/Os With Port Mapping Capability
    • Eight I/Os With Glitch Filtering Capability
  • Encryption and Data Integrity Accelerators
    • 128-, 192-, or 256-Bit AES Encryption and Decryption Accelerator
    • 32-Bit Hardware CRC Engine
  • JTAG and Debug Support
    • Support for 4-Pin JTAG and 2-Pin SWD Debug Interfaces
    • Support for Serial Wire Trace
    • Support for Power Debug and Profiling of Applications

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in SimpleLink Wired MCUs

 
Frequency (MHz)
Flash (KB)
RAM
ADC Resolution (Bits)
ADC Sampling Rate (MSPS)
ADC Channels
Ethernet
USB
CAN (#)
QSPI
GPIO
LCD
Active Power (uA/MHz)
Standby Current (uA)
Serial I/O
Security Enabler
Operating Temperature Range (C)
Package Group
Vcc range (V)
SPI
UART
I2C
DMA
Comparators (#)
MSP432P401VT MSP432P4011T MSP432P401YT MSP432P4111T MSP432P411VT MSP432P411YT
24     24     24     24     24     24    
512     2048     1024     2048     512     1025    
128     256     256     256     128     256    
14     14     14     14     14     14    
0.5     0.5     0.5     0.5     0.5     0.5    
12     12     12     24     24     24    
N/A     N/A     N/A     N/A     N/A     N/A    
N/A     N/A     N/A     N/A     N/A     N/A    
N/A     N/A     N/A     N/A     N/A     N/A    
0     0     0     0     0     0    
48     48     48     84     84     84    
N/A     N/A     N/A     320-Segment     320-Segment     320-Segment    
100     100     100     100     100     100    
14.4     14.4     14.4     14.4     14.4     14.4    
6     6     6     8     8     8    
Cryptographic acceleration
Debug security
Device identity
Secure FW and SW update
Software IP protection    
Cryptographic acceleration
Debug security
Device identity
Secure FW and SW update
Software IP protection    
Cryptographic acceleration
Debug security
Device identity
Secure FW and SW update
Software IP protection    
Cryptographic acceleration
Debug security
Device identity
Secure FW and SW update
Software IP protection    
Cryptographic acceleration
Debug security
Device identity
Secure FW and SW update
Software IP protection    
Cryptographic acceleration
Debug security
Device identity
Secure FW and SW update
Software IP protection    
-40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105    
VQFN     VQFN     VQFN     LQFP