System Block Diagrams

A
AC/DC Isolated Power Supply with PFC >90W AC/DC Isolated Power Supply without PFC < 90W
AC/DC Non-Isolated Power Supply with PFC > 90W ADSL Modem/Router
AMR: Electricity Meter ATCA Solutions
AV Receiver Active Noise Cancellation (ANC)
Analog Input PLC Module Analog Output PLC Module
Audio Dock: Basic Audio Dock: Performance
Audio Dock: Portable Automated External Defibrillator
B
Barcode Scanner Battery Power Management
Blood Glucose Monitor Blood Pressure Monitor
Bluetooth Headset Broadcast Quality Video Infrastructure
C
Cable Modem Camera: Surveillance Analog
Camera: Surveillance Low End Networked Camera: Surveillance Mid End Networked
Camera: Surveillance Networked Cell Phone
Current Measure
D
DLP® Front Projection System DVD Player
DVD Recorder DVR: Security
DVR: Security with IP Desktop PC
Dialysis Machine Digital Motor Control
Digital Radio Digital Set-Top-Box (STB/PVR)
Digital Still Camera Digital Video Recorder
F
Fingerprint Biometrics Flow Meter
Full Duplex Speaker Phone
G
GPS: Personal Navigation Device
H
HDTV HVAC
Hands-Free Kit (HFK) Handset: Entry
Handset: Feature Handset: Multimedia
High-Speed Data Acquisition Front End Hydraulic Valve
I
IP Phone: Video IP Phone: Wireless
Isolated Thermocouple
L
LPW Sensing System: Generic
M
MP3 Player/Recorder MRI - Magnetic Resonance Imaging
Machine Control using DeviceNet Medical Monitor: OMAP
Microwave Oven Military ElectroOptics
Military Radar Military Target Detection and Recognition
Motor Control: High-Voltage Motor Control: Low-Voltage
N
Notebook PC
O
OFDM Power Line Modem Optical Line Card
Oscilloscope
P
Personal Digital Assistant (PDA) Portable Blood Gas Analyzer
Portable DVD Player Portable Media Player (PMP)
Portable Medical Instruments Power Over Ethernet (PoE)
Pressure Sensor Pressure Sensor with Signal Conditioning
Pro Audio Mixer Process Automation and Control
R
Refrigerator
S
SMS/MMS Phone Server
Smartphone Software Defined Radio (SDR)
Solar Inverter: Grid Power Streaming Media
T
TV: LCD/Digital Temperature Sensor/Controller using Modbus
U
USB Speakers Ultrasound System
V
Video Broadcasting: IP-Based Multi-Format Decoder Video Broadcasting: IP-Based Multi-Format Transcoder
Video Conferencing: IP-Based HD Video Conferencing: IP-Based SD
W
Washing Machine: Mainstream Washing Machine: Traditional
Weigh Scale / Bridge Sensor Weigh Scale using Profibus
Wireless Glass Breakage Detector Wireless Infrastructure Equipment
Wireless Infrastructure: Direct Conversion RX/TX Wireless Infrastructure: Heterodyne RX/TX
Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX Wireless Infrastructure: TD-SCDMA RX/TX
Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX Wireless Infrastructure: WiMAX 802.16, 2.5-3.5GHz RX/TX
Wireless Infrastructure: WiMAX 802.16, 5.6GHz RX/TX Wireless LAN Card

Back to Top