DAC3152 Dual-Channel, 10-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module DAC3152EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

View   View Top View of EVM

The DAC3152EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 10-bit 500 MSPS DAC3152 digital-to-analog converter (DAC) with 10-byte wide DDR LVDS data input, very low power, size and latency. The EVM provides a flexible environment to test the DAC3152 with or without a direct RF TRF370333, a 350 MHz to 4.0 GHz Quadrature Modulator, for upconverting I/Q outputs from the DAC to RF.

The EVM can be used along with the TSW3100 pattern generator card to perform a wide range of tests. The TSW3100 generates the test patterns which are fed to the DAC3152 through an LVDS port. The DAC3152EVM has a clock chip, the CDCP1803, which can be used to synchronize the TSW3100 board to DAC3152EVM.

Features
  • Comprehensive test capability for the DAC3152 for IF and RF outputs
  • Direct connection to TSW3100 pattern generator
  • Includes CDCP1803 for clock generation
  • Includes TRF370333 for complete transmitter evaluation
  • Easy setup: software control not required
  • Adapter connector compatible to Xilinx FPGA EVMs with FMC connector

  • Order Now
    Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

    DAC3152EVM:
    DAC3152 Evaluation Module

    $199.00(USD)


    Pricing may vary.



    ACTIVE

    DAC3152EVM-BDL:
    DAC3152EVM + TSW1400EVM Data Capture / Pattern Generator Bundle


    Not Available ACTIVE
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical Documents
    User guides (1)
    Title Type Size (KB) Date
    PDF 390 25 Jan 2011
    Design files (1)
    Title Type Size (KB) Date
    ZIP 5268 18 Jan 2012
    More literature (1)
    Title Type Size (KB) Date
    PDF 38 02 Jan 2019

    Design Kits & Evaluation Modules  ( 2 )

    Name Part Number Tool Type
    Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps  TSW1400EVM  Evaluation Modules & Boards 
    High Speed DAC to FMC (Xilinx) Header Adapter Card  FMC-DAC-ADAPTER  Evaluation Modules & Boards 

    TI Devices (6)

    Part Number Name Product Family
    ADS4245  Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
    ADS4249  Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
    CDCE62005  5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO  Clock generators 
    DAC3152  Dual-channel, 10-bit, 500-MSPS digital-to-analog converter (DAC) with current sink output  Digital-to-analog converters (DACs) 
    TRF370333  350 MHz to 4.0 GHz Quadrature Modulator, 3.3V common-mode voltage  Mixers & modulators 
    TRF370417  50MHz to 6.0 GHz Quadrature Modulator, 1.7V common-mode voltage  Mixers & modulators 

    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles