SLVSHO1B March 2025 – October 2026 TPS1689
PRODUCTION DATA
STATUS_TEMP is a standard PMBus® command that returns the status flags related to the overtemperature fault and warning as shown in Table 8-67.
This command uses the PMBus® read byte protocol.
To clear the bits in this register, the underlying faults must be removed and the CLEAR_FAULTS command must be issued by the host controller.
| Bit | Name | Value | Description | Default | Access |
|---|---|---|---|---|---|
7 | OT_FLT | Overtemperature fault | Read | ||
1 | Device temperature crossed overtemperature fault threshold (TSD/OT_FLT) | 0 | |||
0 | Device temperature below overtemperature fault threshold (TSD/OT_FLT) | ||||
6 | OT_WARN | Overtemperature warning | |||
1 | Device temperature crossed overtemperature warning threshold | 0 | |||
0 | Device temperature below overtemperature warning threshold | ||||
5:0 | Reserved | 000000 | Reserved | 000000 |