SLVSHO1B March 2025 – October 2026 TPS1689
PRODUCTION DATA
READ_VIN is a standard PMBus® command that returns the 10-bit measured input voltage value.
This command uses the PMBus® read word protocol.
Follow the PMBus® DIRECT format conversion using the coefficients in Table 7-65 and Equation 14, to convert the hexadecimal data read from this register into a real-world value in V.
| Bit | Name | Description | Minimum Value | Maximum Value | Access |
|---|---|---|---|---|---|
15:0 | READ_VIN | Value measured for input voltage | 0x0000 (0V) | 0x03FF (87.75V) | Read |