SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
STATUS_IOUT is a standard PMBus® command that returns one data byte with contents as shown in Table 8-67.
| Bit | Name | Value | Description | Default | Access |
|---|---|---|---|---|---|
7:0 | Reserved | 00000000 | Reserved | 000000000 | Read |
The input and output current information is identical for this device, so all the bits in this register are reserved. Refer to the STATUS_INPUT register instead for status information.