SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CAPABILITY is a standard PMBus® command that allows a host system to determine some key capabilities of a PMBus® device.
This command uses the PMBus® read byte protocol. There is one data byte formatted as shown in Table 8-67.
| Bit | Name | Value | Description | Default | Access |
|---|---|---|---|---|---|
7 | PEC Support | Packet Error Correction (PEC) support | Read | ||
1 | PEC supported | 1 | |||
0 | PEC not supported | ||||
6:5 | Bus Speed | Maximum bus interface speed | |||
00 | 100kHz | 10 | |||
01 | 400kHz | ||||
10 | 1MHz | ||||
11 | Reserved for future use | ||||
4 | SMBA/ARA | SMB Alert/Alert Response Address support | |||
1 | SMBA/ARA supported | 1 | |||
0 | SMBA/ARA not supported | ||||
3:0 | Reserved | 0000 | Reserved | 0000 |