SPRADJ0 February   2025 AM2612 , AM2631 , AM2632 , AM2634 , AM263P2 , AM263P4 , AM2732 , AM2732-Q1 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1 , AM67 , AM68A , AM69A , DRA821U , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VP-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Configurator
  5. 2Software Stack
    1. 2.1 Configurator Plug-in
    2. 2.2 Source Files
    3. 2.3 User Guide
    4. 2.4 Compliance Support Package (CSP)
  6. 3Utilizing the Source - Building Drivers and Examples
    1. 3.1 One-Time Setup
    2. 3.2 Build Instructions
    3. 3.3 Build Command Syntax
  7. 4Obtaining an MCAL package
  8. 5Summary
  9. 6References

User Guide

MCAL user documentation is available as Release Notes present in the root directory, that is, immediately under the MCAL source path. For Sitara™ MCU, additional user documentation be present as either PDF documents (for older MCAL versions up to v08.06.02) or HTML format web pages (for v09 and later versions, such as the AM263 User Guide or AM273 User Guide). User guides contain details on the source features that cover configurable parameters and APIs provided per driver.

See also the MCAL User Guide for the latest Sitara™ MPU and Jacinto™ devices.