SPRADJ0 February   2025 AM2612 , AM2631 , AM2632 , AM2634 , AM263P2 , AM263P4 , AM2732 , AM2732-Q1 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1 , AM67 , AM68A , AM69A , DRA821U , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VP-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Configurator
  5. 2Software Stack
    1. 2.1 Configurator Plug-in
    2. 2.2 Source Files
    3. 2.3 User Guide
    4. 2.4 Compliance Support Package (CSP)
  6. 3Utilizing the Source - Building Drivers and Examples
    1. 3.1 One-Time Setup
    2. 3.2 Build Instructions
    3. 3.3 Build Command Syntax
  7. 4Obtaining an MCAL package
  8. 5Summary
  9. 6References

Configurator

Several settings for any driver can easily be done by using a graphical interface available with any of the AUTOSAR-compliant configuration tools. Several configurator tools are available in market such as Elektrobit (EB) tresos® Studio, Vector DaVinci Configurator, KPIT K-SAR, and so on.

Configuration plug-in in MCALs bundled for TI Sitara MCU, MPU and Jacinto processors are developed and tested on the EB tresos Studio configurator tool offered by Elektrobit. Elektrobit tresos Studio supports some additional features for the configurator plug-ins that can be leveraged on the tool while not providing direct cross-tool usability. This accounts for features such as template-based code generation and XPath (short for Extensible Stylesheet Language Transformation Path) for getting nodes, which are not common among all AUTOSAR-compliant Configurator Tools.

EB tresos Studio is available with a Desktop GUI application on Microsoft® Windows® and can be used on Unix®-based systems as a CLI with <EB_Installation_Path>/bin/tresos_cmd.sh.