SBAA653A October 2024 – April 2025 ADC3641 , ADC3642 , ADC3643 , ADC3661 , ADC3662 , ADC3663 , ADC3681 , ADC3682 , ADC3683 , LMK04368-EP , LMK04832 , LMK04832-SEP , LMK04832-SP , LMX1204 , LMX1205 , LMX1404-EP , LMX1860-SEP , LMX1906-SP , LMX2571 , LMX2571-EP , LMX2572 , LMX2572LP , LMX2594 , LMX2595 , LMX2615-SP , LMX2694-EP , LMX2694-SEP , LMX2820
In this application note, the tradeoffs of different clocking parameters are uncovered and proven on the bench. This demonstrates different common behaviors to avoid common pitfalls when designing your clock tree on your next high-speed converter design. Some relationships seen include the effect of the clock performance when increasing the analog input frequency, the clock slew rate's effect on the performance of the ADC, and so on.